Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Plug & Play
-
Accelerometer Type :
MEMS DC
-
Vibration Sensor Product Type :
MEMS Accelerometer
-
Output Current Type :
DC
Configuration Features
-
Electrical Connection :
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC):
±.15
-
Excitation Voltage (VDC):
10
-
Zero Acceleration Output (mV):
±20
Signal Characteristics
-
Frequency Response (Hz):
0-600 to 0-1500
Body Features
-
Product Weight :
5 g [ .175 oz ]
-
Primary Product Material :
Anodized Aluminum
-
Number of Sensing Axes :
Uniaxial
Usage Conditions
-
Operating Temperature Range :
-20 – 80 °C [ -4 – 176 °F ]
Other
-
Acceleration Range (±) (g):
250
-
Sensitivity (mV/g):
.6
-
Nonlinearity (%FSO):
±1