Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
Connector & Contact Terminates To :Printed Circuit Board
Electrical Characteristics
Contact Resistance (mΩ):12
Insulation Resistance (MΩ):5000
Dielectric Withstanding Voltage (Max) (VAC):1200
Contact Features
Contact Base Material :Brass
PCB Contact Termination Area Plating Material :Tin
Contact Underplating Material :Nickel
Contact Mating Area Plating Material Finish :Bright
Contact Mating Area Plating Material Thickness (µin):100 – 200
PCB Contact Termination Area Plating Material Thickness (µin):100 – 200
Contact Type :Pin
Contact Mating Area Plating Material :Tin
Contact Orientation :Straight
Contact Current Rating (Max) (A):5
Contact Mating Area Length :10.16 mm [ .4 in ]
Termination Features
Termination Post & Tail Length :3.18 mm [ .125 in ]
Mechanical Attachment
Wire Insulation Support :Without
Usage Conditions
Operating Temperature Range (°C):-65 – 60
Packaging Features
Packaging Method :Loose Piece
Packaging Quantity :1000
Other
Comment :Minimum nominal centerline spacing between adjacent contacts is .125., Post center may vary depending on requirements., Strip form posts applied with Insertion Machine Number 3-457382-1, includes power unit and applicator.