Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
Please Note: Use the Product Drawing for all design activity. 
 
    
    
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
        
                
                    Body Features
                    
                        - 
                                    
                                        Primary Product Color :
                                        Black
                                    
  
                            - 
                                    
                                        Shell Plating Material :
                                        Tin
                                    
  
                            - 
                                    
                                        Assembly Process Feature Material :
                                        Phosphor Bronze
                                    
  
                            - 
                                    
                                        Connector Profile :
                                        Standard
                                    
  
                            
                 
             
        
        
                
                    Termination Features
                    
                        - 
                                    
                                        Termination Post & Tail Length :
                                        3.2 mm [ .126 in ]
                                    
  
                            - 
                                    
                                        Termination Method to PCB :
                                        Through Hole - Solder
                                    
  
                            - 
                                    
                                        Rectangular Termination Post & Tail Thickness :
                                        .32 mm [ .012 in ]
                                    
  
                            - 
                                    
                                        Rectangular Termination Post & Tail Width :
                                        .45 mm [ .017 in ]
                                    
  
                            
                 
             
        
        
        
                
                    Dimensions
                    
                        - 
                                    
                                        PCB Thickness (Recommended) :
                                        1.6 mm [ .063 in ]
                                    
  
                            - 
                                    
                                        Row-to-Row Spacing :
                                        2.84 mm [ .112 in ]
                                    
  
                            
                 
             
        
        
        
                
                    Industry Standards
                    
                        - 
                                    
                                        Compatible With Approved Standards Products :
                                        DIN 41652
                                    
  
                            - 
                                    
                                        UL Flammability Rating :
                                        UL 94V-0
                                    
  
                            
                 
             
        
                
                    Packaging Features
                    
                        - 
                                    
                                        Packaging Method :
                                        Tray
                                    
  
                            - 
                                    
                                        Packaging Quantity :
                                        55
                                    
  
                            
                 
             
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.