Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Type :
Relay
-
Relay Style :
W11 V23101 Signal Relay
-
Relay Type :
W11 Relay V23101
Electrical Characteristics
-
Contact Switching Load (Min) :
10mA @ .02V
-
Contact Limiting Breaking Current (A):
1.25
-
Contact Voltage Rating (VAC):
125
-
Contact Voltage Rating (VDC):
120
-
Signal Relay Coil Power Rating (DC) (mW):
208
-
Signal Relay Coil Voltage Rating (VDC):
5
-
Signal Relay Coil Voltage Rating (VAC):
12
-
Signal Relay Contact Switching Voltage (Max) (VAC):
125
-
Signal Relay Contact Switching Voltage (Max) (VDC):
120
-
Signal Relay Coil Magnetic System :
Monostable, DC
-
Coil Type :
Monostable
-
Contact Limiting Continuous Current (A):
1.25
-
Coil Resistance (Ω):
120
-
Contact Limiting Making Current (A):
1.25
-
Insulation Initial Resistance (MΩ):
1000
-
Power Consumption (mW):
200
-
Insulation Initial Dielectric Between Coil/Contact Class :
500 – 1000 V
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1000
-
Contact Limiting Short-Time Current (A):
1.25
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
750
-
Actuating System :
DC
-
Coil Power Rating Class :
200 – 300 mW
Contact Features
-
Signal Relay Terminal Type :
PCB-THT
-
Signal Relay Contact Current Rating (A):
3
-
Signal Relay Contact Arrangement :
1 Form C (CO)
-
Contact Material :
Silver Palladium (AgPd) Alloy
-
Contact Number of Poles :
1
-
Contact Current Class :
0 – 2 A
-
Contact Plating Material :
Gold
Termination Features
-
Termination Type :
Through Hole
Mechanical Attachment
-
Signal Relay Mounting Type :
Screw Mount, Socket
Dimensions
-
Height Class (Mechanical) :
11 – 12 mm
-
Length :
15.49 mm [ .61 in ]
-
Length Class (Mechanical) :
14 – 16 mm
-
Height :
11.5 mm [ .453 in ]
-
Width :
10.5 mm [ .413 in ]
-
Width Class (Mechanical) :
10 – 12 mm
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature Class :
70 – 85°C
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Tube, Tube