Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Type :
Relay
-
Relay Style :
D2n Relay
-
Relay Type :
D2n Relay V23105
Electrical Characteristics
-
Contact Switching Load (Min) :
10mA @ .2V
-
Contact Limiting Breaking Current (A):
3
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
220
-
Signal Relay Coil Power Rating (DC) (mW):
200
-
Signal Relay Coil Voltage Rating (VDC):
3
-
Signal Relay Contact Switching Voltage (Max) (VAC):
250
-
Signal Relay Contact Switching Voltage (Max) (VDC):
220
-
Signal Relay Coil Magnetic System :
Monostable, DC
-
Coil Type :
Monostable
-
Contact Limiting Continuous Current (A):
3
-
Coil Resistance (Ω):
45
-
Contact Limiting Making Current (A):
3
-
Insulation Initial Resistance (MΩ):
1000
-
Power Consumption (mW):
200
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
750
-
Voltage Standing Wave Ration (HF Parameter) :
1.04 @ 100MHz, 1.4 @ 900MHz
-
Insulation Initial Dielectric Between Coil/Contact Class :
1000 V – 1500 VA
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
1050
-
Contact Limiting Short-Time Current (A):
3
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
750
-
Actuating System :
AC/DC
-
Coil Power Rating Class :
150 – 200 mW
Signal Characteristics
-
Isolation (HF Parameter) :
-20.7dB @ 900MHz, -39dB @ 100MHz
-
Insertion Loss (HF Parameter) :
-.02dB @ 100MHz, -.27dB @ 900MHz
Body Features
-
Weight :
6 g [ .2116 oz ]
-
Insulation Special Features :
1500V Initial Surge Withstand Voltage between Contacts & Coil
Contact Features
-
Signal Relay Terminal Type :
PCB-THT
-
Signal Relay Contact Current Rating (A):
3
-
Signal Relay Contact Arrangement :
2 Form C (CO)
-
Contact Number of Poles :
2
-
Contact Current Class :
2 – 5 A
-
Contact Plating Material :
Gold
Termination Features
-
Termination Type :
Through Hole
Mechanical Attachment
-
Signal Relay Mounting Type :
Printed Circuit Board
Dimensions
-
Height Class (Mechanical) :
10 – 11 mm
-
Length :
20.2 mm [ .795 in ]
-
Length Class (Mechanical) :
20 – 25 mm
-
Height :
11 mm [ .433 in ]
-
Width :
10 mm [ .394 in ]
-
Width Class (Mechanical) :
8 – 10 mm
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature Class :
70 – 85°C
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Tube, Tube