Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Breakaway
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Connector Contact Load Condition :
Fully Loaded
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
16
-
Number of Rows :
1
-
Board-to-Board Configuration :
Parallel
Electrical Characteristics
-
Contact Resistance (mΩ):
12
-
Insulation Resistance (MΩ):
5000
Body Features
-
Primary Product Color :
Green
Contact Features
-
Contact Base Material :
Brass
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Mating Tab Thickness :
.8 mm [ .031 in ]
-
Mating Tab Width :
1.6 mm [ .063 in ]
-
PCB Contact Termination Area Plating Material Thickness (µm):
2.5 – 5
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.4 µm [ 15.7 µin ]
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
5
-
Contact Mating Area Length :
33.3 mm [ 1.311 in ]
Termination Features
-
Termination Post & Tail Length :
3.4 mm [ .134 in ]
-
Termination Method to PCB :
Through Hole - Solder
-
Rectangular Termination Post & Tail Width :
.9 mm [ .035 in ]
-
Rectangular Termination Post & Tail Thickness :
.8 mm [ .031 in ]
Mechanical Attachment
-
Mating Alignment :
Without
-
PCB Mount Retention :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
3.96 mm [ .156 in ]
-
Housing Material :
PBT GF
Dimensions
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 105 °C [ -85 – 221 °F ]
-
Housing Temperature Rating :
Standard
Industry Standards
-
Compatible With Approved Standards Products :
CSA LE7189, UL E28476
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box, Carton