Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Power Connector Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
2
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
Contact Features
-
Contact Layout :
Inline
-
Contact Retention Within Housing :
Without
-
Contact Type :
Pin
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Mount Feature :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch) :
5.08 mm [ .2 in ]
-
Housing Color :
Natural
-
Housing Material :
Nylon
Dimensions
-
Product Length (in):
.44
-
Product Width (in):
.25
-
Connector Height (in):
.93
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Identification Marking
-
Circuit Identification Feature :
With
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL
-
UL Flammability Rating :
UL 94V-2
-
Glow Wire Rating :
Standard Part - Not Glow Wire
-
UL Rating :
Certified, Recognized
-
CSA Rating :
LR 16455
Packaging Features
-
Packaging Quantity :
1000
-
Packaging Method :
Bag