Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Operating Voltage (VAC):
50
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
Without
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Mating Retention :
Without
-
Contact Retention Type Within Housing :
Locking Lance
Dimensions
-
Wire Size (AWG):
24 – 22
-
Wire Size (mm²):
.22 – .35
-
Connector Height :
7.3 mm [ .287 in ]
-
Compatible Insulation Diameter Range :
1.2 – 1.6 mm [ .047 – .063 in ]
-
PCB Thickness (Recommended) :
1.36 – 1.64 mm [ .053 – .064 in ]
Packaging Features
-
Packaging Quantity :
2688
-
Packaging Method :
Tube
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.