Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class B
-
Contact Arrangement :
3 Form C 3PDT-CO
-
Contact Number of Poles :
3
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
10
-
Coil Power Rating DC (W):
1.25
-
Coil Resistance (Ω):
472
-
Coil Voltage Rating (VDC):
24
-
Contact Current Rating (A):
10
-
Contact Switching Load (Min) :
300mA @ 12V
-
Contact Voltage Rating (VAC):
240
-
Insulation Initial Resistance (MΩ):
100
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
2200
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2200
-
Contact Limiting Continuous Current (A):
10
-
Contact Limiting Short-Time Current (A):
10
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1200
Body Features
-
Product Weight :
85 g [ 2.988 oz ]
Dimensions
-
Product Height :
48.4 mm [ 1.905 in ]
-
Product Length :
38.9 mm [ 1.55 in ]
-
Product Width :
35.7 mm [ 1.405 in ]
-
Insulation Clearance Between Contact & Coil (in):
.315
Usage Conditions
-
Operating Temperature Range (°C):
-45 – 95
-
Environmental Ambient Temperature (Max) :
95 °C [ 204 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
DC
Packaging Features
-
Packaging Method :
Package
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
30 – 40
-
Coil Power Rating Class (W):
1 – 1.5
-
Height Class (Mechanical) (mm):
40 – 50
-
Environmental Ambient Temperature Class (°C):
85 – 105
-
Length Class (Mechanical) (mm):
35 – 40