Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape :
Cylindrical
Configuration Features
-
Electrical Connection :
Leads
Electrical Characteristics
-
Supply Voltage Range (V):
3
Signal Characteristics
-
Excitation Frequency (kHz):
2 – 20
Body Features
-
Case Material :
Stainless Steel
-
Core Configuration :
Separate Core
Dimensions
-
Product Diameter :
9.52 mm [ .375 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 150 °C [ -67 – 302 °F ]
Other
-
Linearity Error (Full Range) (%):
±.25