Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection :
Leads
Electrical Characteristics
-
Supply Voltage Range (V):
-15 – 15
Body Features
-
Case Material :
Stainless Steel
-
Core Configuration :
Separate Core
Dimensions
-
Product Diameter :
19.05 mm [ .75 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 70 °C [ -4 – 158 °F ]
Operation/Application
-
Output Signal Type :
±10 V
Other
-
Linearity Error (Full Range) (%):
±.25