7100A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Miniature Thru-Hole Accelerometer 7100A
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 10-32 Coaxial Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 20
  • Frequency Response 0.5-10000 to 0.5-15000
  • Number of Axes 1
  • Weight 11
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 150
  • Acceleration Range (±) 50
  • Sensitivity 10 mV/g
  • Nonlinearity ±1