4201 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Motorsport DC Accelerometer 4201
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 8 – 16
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-100
  • Number of Axes 1
  • Weight 20
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 6
  • Sensitivity 100 mV/g
  • Nonlinearity ±1