13201A, 23201A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 1 / 2 g Uniaxial Acccelerometer 13201A, 23201A
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8.5 – 36
  • Zero Acceleration Output 2500 ±10
  • Frequency Response 0-400
  • Number of Axes 1
  • Weight 38
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 1
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1.25