
PRODUCT
- Stamped antenna, SMD, 617-7125 MHz 2108823-1
- Mounting Location Internal/Embedded
- Antenna Type Stamped Metal
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Stamped
- Impedance 50
- VSWR (Max) <2.5:1
- Antenna Operation Passive
- Frequency Band 617 – 960
- Nominal Frequency Range 617 – 7125
- Peak Gain 3 < 6
- Gain (Max) 3.2
- Product Weight 6.5
- Mounting Type Surface Mount
- Polarization Linear
- Product Height 15.01
- Product Length 52
- Product Width 21.4
- Directionality Omnidirectional
- Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Tray
- Precision Level Standard

PRODUCT
- FPC ANT, MHF, 50mm, 698-7125 MHz 2195846-1
- Antenna Termination MHF
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <4.0:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 4.99
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .05
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- FPC ANT, MHF, 100mm, 698-7125 MHz 2195846-2
- Antenna Termination MHF
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <4.0:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 4.98
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .1
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- FPC ANT, MHF, 150mm, 698-7125 MHz 2195846-3
- Antenna Termination MHF
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <4.0:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 5.12
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .15
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- FPC ANT, MHF, 200mm, 698-7125 MHz 2195846-4
- Antenna Termination MHF
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <3:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 5.27
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .2
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- FPC ANT, MHF4L, 50mm, 698-7125 MHz 2195846-5
- Antenna Termination MHF4
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <4.0:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 5.29
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .05
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- FPC ANT, MHF4L, 100mm, 698-7125 MHz 2195846-6
- Antenna Termination MHF4
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <4.0:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 5.68
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .1
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- FPC ANT, MHF4L, 150mm, 698-7125 MHz 2195846-7
- Antenna Termination MHF4
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <4.0:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 4.88
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .15
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- FPC ANT, MHF4L, 200mm, 698-7125 MHz 2195846-8
- Antenna Termination MHF4
- Mounting Location Internal/Embedded
- Antenna Type Flexible PCB (FPC)
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Flexible PCB
- Impedance 50
- VSWR (Max) <3:1
- Antenna Operation Passive
- Frequency Band 698 – 960
- Nominal Frequency Range 698 – 7125
- Peak Gain 3 < 6
- Gain (Max) 4.66
- Product Weight 1.5
- Mounting Type Adhesive
- Polarization Linear
- Product Length 80
- Product Width 15
- Cable Length .2
- Directionality Omnidirectional
- Wireless Standard LTE, UMTS, US Dual, EU Triband & WCDMA
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- 2108823-1 ANTENNA WITH EVB ASSY 8-2108823-1
- Antenna Termination SMA
- Mounting Location Internal/Embedded
- Antenna Type Eval Board
- Band Type Multi Band
- Port Configuration Single Port
- Antenna Style Stamped
- Impedance 50
- VSWR (Max) <2.5:1
- Antenna Operation Passive
- Nominal Frequency Range 617 – 7125
- Gain (Max) 3.2
- Product Weight 25
- Mounting Type Surface Mount
- Polarization Linear
- Product Height 16
- Product Length 60
- Product Width 160
- Directionality Omnidirectional
- Wireless Application 5G
- Primary Application 5G
- Applicable Region Global
- Packaging Method Box & Carton
- Precision Level Standard

PRODUCT
- IRD LP M/SMA/2.5 955-047-005
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Dome/Puck
- Band Type Single Band
- Port Configuration Single Port
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Passive
- Frequency Band 1616 – 1626.5
- Peak Gain 0 < 3
- Gain (Max) 3
- Product Weight 150
- Mounting Type Magnet
- Polarization RHCP
- Product Height 18
- Product Length 63
- Product Width 63
- Cable Insulation Diameter (Max) 3
- Cable Length 2.5
- Directionality Directional
- Antenna Environment Outdoor
- Wireless Application SatCom
- Primary Application SatCom
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IGN 1620 LP S/SMAm/0.2 956-310-301
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Dome/Puck
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 1575 – 1614
- Nominal Frequency Range 1420 – 1620
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization RHCP
- Product Height 21
- Product Length 124
- Product Width 80
- Cable Insulation Diameter (Max) 3
- Cable Length .17
- Directionality Directional
- Antenna Environment Outdoor
- Wireless Application GNSS
- Primary Application GNSS
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IGN 1620 LP S/SMAf/0.2 956-310-302
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Dome/Puck
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 1575 – 1614
- Nominal Frequency Range 1420 – 1620
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization RHCP
- Product Height 21
- Product Length 124
- Product Width 80
- Cable Insulation Diameter (Max) 3
- Cable Length .17
- Directionality Directional
- Antenna Environment Outdoor
- Wireless Application GNSS
- Primary Application GNSS
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IGNC 8521 SF S/SMA/0.2 956-310-501
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Shark Fin
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 824 – 2170
- Nominal Frequency Range 698 – 2700
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization Linear
- Product Height 70
- Product Length 125
- Product Width 81
- Cable Insulation Diameter (Max) 3
- Cable Length .14
- Directionality Omnidirectional
- Antenna Environment Outdoor
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IGNC 8521 SF S/SMA/2.0 956-310-502
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Shark Fin
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 824 – 2170
- Nominal Frequency Range 698 – 2700
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 250
- Mounting Type Stud/Screw/Lug Mount
- Polarization Linear
- Product Height 70
- Product Length 125
- Product Width 81
- Cable Insulation Diameter (Max) 3
- Cable Length 2
- Directionality Omnidirectional
- Antenna Environment Outdoor
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IGNC 8521 SF S/SMA/6.0 956-310-503
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Shark Fin
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 824 – 2170
- Nominal Frequency Range 698 – 2700
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization Linear
- Product Height 70
- Product Length 125
- Product Width 81
- Cable Insulation Diameter (Max) 3
- Cable Length .54
- Directionality Omnidirectional
- Antenna Environment Outdoor
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IRIDIUM-GNSS-CELL SCREW MT KIT 956-313-201
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Shark Fin
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 824 – 894
- Nominal Frequency Range 698 – 2700
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization Linear
- Product Height 70
- Product Length 125
- Product Width 81
- Cable Insulation Diameter (Max) 3
- Cable Length .14
- Directionality Omnidirectional
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IRIDIUM-GNSS-CELL SCREW MT KIT 956-313-202
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Shark Fin
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 824 – 894
- Nominal Frequency Range 698 – 2700
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization Linear
- Product Height 70
- Product Length 125
- Product Width 81
- Cable Insulation Diameter (Max) 3
- Cable Length .14
- Directionality Omnidirectional
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IRIDIUM-GNSS-CELL SCREW MT KIT 956-313-203
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Shark Fin
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 824 – 894
- Nominal Frequency Range 698 – 2700
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization Linear
- Product Height 70
- Product Length 125
- Product Width 81
- Cable Insulation Diameter (Max) 3
- Cable Length .14
- Directionality Omnidirectional
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard

PRODUCT
- IRIDIUM-GNSS-CELL SCREW MT KIT 956-313-204
- Antenna Termination SMA
- Mounting Location External
- Antenna Type Shark Fin
- Band Type Multi Band
- Port Configuration Multiple Ports
- Antenna Style Enclosure
- Impedance 50
- VSWR (Max) <1.8:1
- Antenna Operation Active
- Frequency Band 824 – 894
- Nominal Frequency Range 698 – 2700
- Peak Gain 0 < 3
- Gain (Max) 2
- Product Weight 200
- Mounting Type Stud/Screw/Lug Mount
- Polarization Linear
- Product Height 70
- Product Length 125
- Product Width 81
- Cable Insulation Diameter (Max) 3
- Cable Length .54
- Directionality Omnidirectional
- Wireless Application Cellular
- Primary Application Cellular
- Applicable Region Americas & EMEA
- Packaging Method Bag & Box
- Precision Level Standard