9-221132-4 RF Connector Ferrules  1
  • Body Plating Material Tin
  • Material Brass
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Tin
  • Length 12.7
  • Packaging Method Package
9-328666-3 RF Connector Ferrules  1
  • Compatible With RF Cable Type 21-598
  • Connector Type Coaxial Contacts
  • Body Plating Material Silver
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Silver
  • Accepts Wire Insulation Diameter Range 3.05
  • Packaging Method Package
1-332057-0 RF Connector Ferrules
  • Connector System Wire-to-Component
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With RF Cable Type RG 178
  • Connector Type Coaxial Contacts
  • Body Plating Material Tin
  • Ferrule Material Copper
  • Ferrule Plating Material Tin
  • Ferrule Inside Diameter 2.13 – 2.18
  • Accepts Wire Insulation Diameter Range 2.11
  • For Use With CPC Connectors
  • Packaging Method Carton
  • Comment Extraction Tool No. 305183
9-328663-0 RF Connector Ferrules  1
  • Compatible With RF Cable Type RG 58
  • Connector Type Coaxial Contacts
  • Body Plating Material Silver
  • Ferrule Material Copper
  • Ferrule Plating Material Silver
  • Ferrule Inside Diameter 5.3
  • Accepts Wire Insulation Diameter Range 5.3
1-332056-0 RF Connector Ferrules  1
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With RF Cable Type Belden 9221
  • Connector Type Coaxial Contacts
  • Body Plating Material Tin
  • Ferrule Material Copper
  • Ferrule Plating Material Tin
  • Ferrule Inside Diameter 2.84
  • Accepts Wire Insulation Diameter Range 2.84
  • For Use With CPC Connectors
  • Packaging Method Carton
  • Comment Extraction Tool No. 305183
9-50427-1 RF Connector Ferrules  1
  • Ferrule Material Brass/Copper
  • Ferrule Plating Material Tin
2-328666-3 RF Connector Ferrules  1
  • Compatible With RF Cable Type 21-598
  • Connector Type Coaxial Contacts
  • Body Plating Material Silver
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Silver
  • Accepts Wire Insulation Diameter Range 3.05
  • Packaging Method Carton
50428-1 RF Connector Ferrules  1
  • Ferrule Material Brass/Copper
  • Ferrule Plating Material Silver
9-225381-0 RF Connector Ferrules  1
  • Ferrule Material Brass/Copper
  • Ferrule Plating Material Tin
9-225381-1 RF Connector Ferrules  1
  • Ferrule Material Brass/Copper
  • Ferrule Plating Material Tin
9-225382-0 RF Connector Ferrules  1
  • Ferrule Material Brass/Copper
  • Ferrule Plating Material Tin
9-328666-1 RF Connector Ferrules  1
  • Compatible With RF Cable Type 21-598
  • Connector Type Coaxial Contacts
  • Body Plating Material Tin
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Tin
  • Accepts Wire Insulation Diameter Range 3.05
  • Packaging Method Package
329041 RF Connector Ferrules
  • Connector Type Coaxial Contacts
  • Body Plating Material Silver
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Silver
  • Ferrule Inside Diameter 6.57
  • Accepts Wire Insulation Diameter Range 6.62
  • Packaging Method Loose Piece
9-221132-1 RF Connector Ferrules
  • Body Plating Material Tin
  • Material Copper
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Tin
  • Ferrule Inside Diameter 6.55
  • Length 12.7
  • Packaging Method Package
9-328666-0 RF Connector Ferrules
  • Compatible With RF Cable Type 21-598
  • Connector Type Coaxial Contacts
  • Body Plating Material Tin
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Tin
  • Ferrule Inside Diameter 4.54
  • Accepts Wire Insulation Diameter Range 3.05
  • Packaging Method Carton
9-50285-0 RF Connector Ferrules
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With RF Cable Type RG 196DB
  • Connector Type Coaxial Contacts
  • Body Plating Material Tin-Lead
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Tin
  • Ferrule Inside Diameter 2.92
  • Packaging Method Package
  • Comment Extraction Tool No. 305183
329331 RF Connector Ferrules  1
  • Compatible With RF Cable Type RG 196A
  • Connector Type Shielded Wire Crimp
  • Body Plating Material Tin
  • Color Code Violet
  • Ferrule Material Brass
  • Ferrule Plating Material Zinc
  • Accepts Wire Insulation Diameter Range .84 – 1.5
  • Packaging Method Bag
5327138 RF Connector Ferrules
  • Compatible With RF Cable Type RG 59B
  • Connector Type Shielded Wire Crimp
  • Body Plating Material Zinc
  • Color Code Tin
  • Ferrule Material Brass/Copper
  • Ferrule Plating Material Zinc
  • Accepts Wire Insulation Diameter Range 3.68 – 4.67
  • Packaging Method Carton
2-323934-2 RF Connector Ferrules
  • Compatible With RF Cable Type RG 141A
  • Connector Type Shielded Wire Crimp
  • Body Plating Material Tin
  • Color Code Green
  • Ferrule Material Brass/Copper
  • Ferrule Plating Material Zinc
  • Accepts Wire Insulation Diameter Range 2.92 – 3.3
  • Packaging Method Carton
327137 RF Connector Ferrules
  • Connector Type Shielded Wire Crimp
  • Body Plating Material Zinc
  • Color Code Violet
  • Accepts Wire Insulation Diameter Range 3.3 – 3.68
  • Packaging Method Carton