HPV10005K6J Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 5.6K
  • Power Rating 1000
  • Voltage Rating 6.5 kV
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 375 x 78 x 58
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Box
R260020RJ Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 20
  • Power Rating 1000
  • Voltage Rating 6.5 kV
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 375 x 78 x 58
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Box
R2600680RJ Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 680
  • Power Rating 1000
  • Voltage Rating 6.5 kV
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 375 x 78 x 58
  • Temperature Coefficient ±100
  • Packaging Method Loose Piece - Tray