225107-000 Splices
  • Splice Product Type SolderSleeve Wire Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Insulated Yes
  • Terminal & Splice Type Splice
  • Splice Wire Insulation Diameter (Max) 7.11
  • Wire Size 10000 – 13000
  • Splice Overall Length 30
  • Operating Temperature Range -55 – 150
  • Insulation Requirement Fully Insulated
  • Heavy Duty No
  • Government Qualified Splice No
  • Splice Packaging Method Bag
346656-000 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 5.97
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 3.3
  • SolderSleeve Shield Terminator Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 150
625159-000 Splices
  • Splice Product Type SolderSleeve
  • Sealable No
  • Splice Type Conductor Splice
  • Insulated Yes
  • Splice Color Blue
  • Terminal & Splice Type Splice
  • Splice Wire Insulation Diameter (Max) 1.78
  • Wire Size 320 – 1510
  • Splice Overall Length 26.67
  • Inside Diameter (Recovered) .64
  • Fluid Resistance Splash Protection
  • Insulation Requirement Fully Insulated
CWT-7-S SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 6.8
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 3.3
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 105
6-1194897-2 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 7.11
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 4.06
  • SolderSleeve Shield Terminator Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
CC2645-000 Splices  1
  • Splice Product Type DuraSeal Crimp Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Insulated Yes
  • Voltage (Max) 600 VAC
  • Splice Material Copper
  • Splice Color Yellow
  • Weight per Piece 30
  • Insulation Type Pre-Insulated
  • Insulation Material Heat Shrink Nylon
  • Plating Material Tin
  • Insulation Sleeve Material Heat Shrink Nylon
  • Terminal & Splice Type Splice
  • Termination Method Crimp
  • Wire Size 10 – 12
  • Wire Size 6 – 4
  • Splice Wire Insulation Diameter (Max) 2.8
  • Splice Overall Length 37.5
  • Insulation Requirement Fully Insulated
  • Government Qualified Splice No
  • Splice Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
  • Comment Heat-Shrinkable
D-101-00 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 4.57
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 2.54
  • SolderSleeve Shield Terminator Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
B-150-07 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • SolderSleeve Shield Terminator Expanded Inside Diameter (Min) 7.29
  • SolderSleeve Shield Terminator Recovered Inside Diameter (Max) 6.78
  • SolderSleeve Shield Terminator Operating Temperature (Max) 125
  • Wire Temperature (Max) 85
CWT-9004 Splices
  • Splice Product Type SolderSleeve One-Step Wire Terminator
  • Sealable No
  • Splice Type Thru Splice
  • Serrated No
  • Splice Barrel Type Open Barrel
  • Splice Wire/Cable Type Copper
  • Insulated Yes
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Discrete Wire Type Stranded
  • Splice Capacity 1
  • Splice Color Yellow
  • Weight per Piece 7
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyolefin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Type Splice
  • Termination Method Solder
  • Wire Insulation Support Without
  • Wire Size 10 – 12
  • Wire Size 6 – 4
  • Splice Wire Insulation Diameter (Max) 6.1
  • Wire Size 6100 – 19000
  • Splice Overall Length 42
  • Operating Temperature Range -55 – 125
  • Fluid Resistance Splash Protection
  • Cable Temperature Rating 105
  • Insulation Requirement Fully Insulated
  • Government Qualified Splice No
  • Splice Packaging Method Package
  • Packaging Quantity 100
  • Barrel Color Yellow
CWT-9003 Splices
  • Splice Product Type SolderSleeve One-Step Wire Terminator
  • Sealable No
  • Splice Type Thru Splice
  • Splice Wire/Cable Type Copper
  • Insulated Yes
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Capacity 1
  • Splice Color Blue
  • Weight per Piece 1
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Housing Material Polyolefin
  • Wire Size 12 – 14
  • Wire Size 4 – 2
  • Splice Wire Insulation Diameter (Max) 4.5
  • Wire Size 2500 – 7200
  • Splice Overall Length 42
  • Operating Temperature Range -55 – 125
  • Fluid Resistance Splash Protection
  • Cable Temperature Rating 85
  • Insulation Requirement Fully Insulated
  • Government Qualified Splice No
  • Splice Packaging Method Package
  • Packaging Quantity 100
D-406-2006 Splices  1
  • Splice Product Type Crimp Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Serrated No
  • Splice Barrel Type Closed Barrel
  • Insulated Yes
  • Splice Configuration Single to Single
  • Splice Features Sight Hole
  • Splice Material Copper
  • Splice Color Yellow
  • Weight per Piece 2.64
  • Insulation Type Pre-Insulated
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyamide with hot-melt adhesive lining
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Termination Method Crimp
  • Wire Size 10 – 12
  • Wire Size 6 – 4
  • Splice Overall Length 42
  • Outside Diameter 4.9
  • Insulation Requirement Fully Insulated
  • High Temperature Rating 125
  • Government Qualified Splice No
  • Splice Packaging Method Bag/Box
  • Packaging Quantity 100
  • Military Category No
  • Barrel Color Yellow