404807005001 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC908 10K 20% 404807005001
active
  • Element Type Cermet
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Edge Control
  • Power Rating 1
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 18.2 x 4.4
404807004008 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC911 1M 404807004008
active
  • Element Type Cermet
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 20
  • Resistance Value 1M
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Knurled
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 16 x 6.9
  • Shaft Size 23 x 5.1
404807004011 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC911 22K 404807004011
active
  • Element Type Cermet
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Spindle
  • Power Rating 1
  • Passive Component Tolerance 20
  • Resistance Value 22K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Knurled
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 16 x 6.9
  • Shaft Size 23 x 5.1
404807005003 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC908 470R 20% 404807005003
active
  • Element Type Cermet
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Edge Control
  • Power Rating 1
  • Passive Component Tolerance 20
  • Resistance Value 470
  • Resistance Class Up to 1kΩ
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 18.2 x 4.4
PC610H501AP20LF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC610H 500RA 20SL(RoHS) PC610H501AP20LF
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .05
  • Passive Component Tolerance 20
  • Resistance Value 500
  • Resistance Class Up to 1kΩ
  • Shaft Style Slotted
  • Product Orientation Horizontal
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 9.8 x 11
  • Shaft Size 6 x 20
  • Temperature Coefficient ±500
PC610H502AP15LF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC610H 5KA 15SL(RoHS) PC610H502AP15LF
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .05
  • Passive Component Tolerance 20
  • Resistance Value 5K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Slotted
  • Product Orientation Horizontal
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 9.8 x 11
  • Shaft Size 6 x 15
  • Temperature Coefficient ±500
PC610HA102BS30 Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC610HA 1KB 30MM SERR HP PC610HA102BS30
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .05
  • Passive Component Tolerance 20
  • Resistance Value 1K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Serrated
  • Product Orientation Horizontal
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 9.8 x 11
  • Shaft Size 6 x 30
  • Temperature Coefficient ±500
PC610V103AK30LF Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC610V 10KA 30KNURLED(RoHS) PC610V103AK30LF
active
  • Element Type Carbon
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Method Spindle
  • Power Rating .05
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Knurled
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Board Mount
  • Passive Component Dimensions 9.8 x 11
  • Shaft Size 6 x 30
  • Temperature Coefficient ±500
PC911102KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC911 1K 10% LIN PC911102KA
active
PC911223KA Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. PC911 22K 10% LIN PC911223KA
active