CAT-P8704-T669 PCB Latches, Locks & Retainers  1
  • Connector & Contact Retention Accessory Type Secondary Lock
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Primary Product Color Green
  • Centerline (Pitch) 5
  • Product Height 6.7
  • Product Length 13.5
  • Product Width 4
  • Operating Temperature Range -40 – 105
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
CAT-SI261-T669 PCB Latches, Locks & Retainers  1
  • Connector & Contact Retention Accessory Type Double Lock Plate
  • Number of Positions 2
  • Number of Rows 1
  • Primary Product Color Natural
  • Primary Product Material Nylon 6/6 GF
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 400
1-1969443-4 PCB Latches, Locks & Retainers  1
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 14
  • Number of Rows 1
  • Primary Product Color Black
  • Primary Product Material Nylon GF
  • Centerline (Pitch) 2.5
  • Product Height 2.51
  • Product Length 34.4
  • Operating Temperature Range -55 – 105
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 600
2-179472-0 PCB Connector Mounting  1
  • Connector Mounting Accessory Type Holder
  • Connector System Wire-to-Board
  • Number of Positions 20
  • Primary Product Material PA 66
  • Primary Product Color Ivory
  • Contact Current Rating (Max) 4
  • Centerline (Pitch) 2
  • Row-to-Row Spacing 6.6
  • Product Height 8.3
  • Product Length 24.3
  • Product Width 8.5
  • Wire Size 30 – 22
  • Operating Temperature Range -30 – 105
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment For Use With CT Connector
2-179472-6 PCB Connector Mounting  1
  • Connector Mounting Accessory Type Holder
  • Connector System Wire-to-Board
  • Number of Positions 26
  • Primary Product Material PA 66
  • Primary Product Color Ivory
  • Contact Current Rating (Max) 4
  • Centerline (Pitch) 2
  • Row-to-Row Spacing 6.6
  • Product Height 8.3
  • Product Length 30.3
  • Product Width 8.5
  • Wire Size 30 – 22
  • Operating Temperature Range -30 – 105
  • Packaging Method Bag
  • Packaging Quantity 750
  • Comment For Use With CT Connector
8-826199-0 Backplane Guide Hardware  1
  • Backplane Guide Hardware Type Brackets
  • Guide Brackets Style Style II
  • PCB Mount Orientation Right Angle
  • Guide Housing Material Polycarbonate GF
  • Compatible With Backplane Product Type Type F Connector
  • UL Flammability Rating UL 94V-1
  • Packaging Method Carton
  • Packaging Quantity 50
1410465-9 Backplane Guide Hardware  1
ANSI/VITA 41.0
  • Backplane Guide Hardware Type Guide Socket Module
  • PCB Mount Orientation Right Angle
  • Guide Component Plating Material Finish Process Chromate Conversion Coating
  • Guide Hardware With
  • Guide Housing Material Zinc Alloy
  • Product Length 22.5
  • Compatible With Backplane Product Type VITA 41 Guide Pin
  • VITA Standard VITA 41
  • Packaging Method Carton
  • Packaging Quantity 250
5120913-1 Backplane Guide Hardware  1
  • Backplane Guide Hardware Type Guide Socket Module
  • PCB Mount Orientation Right Angle
  • Key Orientation
  • Guide Component Base Material Zinc Alloy Die Casting
  • Guide Component Plating Material Finish Process Chromate Conversion Coating
  • Compatible With Backplane Interface Type 2mm HM
  • Screw & Hole Thread Size M2.5
  • Guide Hardware With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Packaging Method Package
  • Packaging Quantity 1
646273-1 Backplane Guide Hardware  1
  • Backplane Guide Hardware Type Guide Socket Housing
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Right Angle
  • Guide Component Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Compatible With Backplane Interface Type 2mm HM
  • Guide Hardware With
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Guide Housing Material Polyester - GF
  • Operating Temperature Range -55 – 125
  • Compatible With Backplane Product Type Plug
  • Packaging Method Carton
  • Packaging Quantity 1000
532808-1 Header & Receptacle Guide Hardware  1
  • Guide Hardware Accessory Type Guide Pin Kit
  • Sealable No
  • Guide Pin Type Static Discharge
  • Guide Component Base Material Stainless Steel
  • Guide Component Plating Material Finish Process Passivated
  • Thread Length 10.79
  • Operating Temperature Range -65 – 125
  • Comment Each kit includes a guide pin, washer and nut. All parts may be purchased separately.
2000713-3 Backplane Guide Hardware
ANSI/VITA 46.0
  • Backplane Guide Hardware Type Guide Socket Module
  • PCB Mount Orientation Right Angle
  • Backplane Guide Location Front Board
  • Key Orientation 90°
  • Guide Component Plating Material Nickel
  • Guide Hardware With
  • Guide Housing Material Aluminum
  • Compatible With Backplane Product Type VITA 46 3U & 6U 9mm Daughtercard
  • VITA Standard VITA 46
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1-179472-2 PCB Connector Mounting  1
  • Connector Mounting Accessory Type Holder
  • Connector System Wire-to-Board
  • Number of Positions 12
  • Primary Product Material PA 66
  • Primary Product Color Ivory
  • Contact Current Rating (Max) 4
  • Centerline (Pitch) 2
  • Row-to-Row Spacing 6.6
  • Product Height 8.3
  • Product Length 16.3
  • Product Width 8.5
  • Wire Size 30 – 22
  • Operating Temperature Range -30 – 105
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment For Use With CT Connector
1648990-1 PCB Latches, Locks & Retainers  1
  • Connector & Contact Retention Accessory Type Locking Rail
  • Connector & Contact Terminates To Printed Circuit Board
  • Hardware Material Brass, Copper Alloy
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tube
  • Packaging Quantity 1
2-353294-6 PCB Connector Mounting  1
  • Connector Mounting Accessory Type Holder
  • Sealable No
  • Number of Positions 26
  • Primary Product Color Natural
  • Centerline (Pitch) 1.5
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 500
1469269-2 Backplane Guide Hardware  1
  • Backplane Guide Hardware Type Guide Pin
  • ATCA Module Code rA1
  • PCB Mount Orientation Vertical
  • Backplane Guide Location Backplane
  • Guide Pin Type External Thread
  • Guide Component Base Material Brass
  • Guide Component Plating Material Nickel
  • Contact Mating Area Plating Material Nickel
  • Thread Length 6
  • Packaging Method Box
  • Packaging Quantity 50
1-1469492-2 Backplane Guide Hardware  1
  • Backplane Guide Hardware Type Guide Socket Module
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Right Angle
  • Number of Positions 1
  • Key Orientation 45°
  • Guide Component Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware With
  • Connector Mounting Type Board Mount
  • Guide Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • Compatible With Backplane Product Type VITA 46 3U & 6U 9mm Daughtercard
  • VITA Standard VITA 46
  • Packaging Method Tray
  • Packaging Quantity 80
1469265-2 Backplane Guide Hardware  1
  • Backplane Guide Hardware Type Guide Pin Module
  • PCB Mount Orientation Right Angle
  • Key Orientation 45°
  • Guide Component Base Material Zinc Alloy Die Casting
  • Guide Component Plating Material Finish Process Chromate Conversion Coating
  • Compatible With Backplane Interface Type MULTI GIG RT2J
  • Guide Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Packaging Method Package
  • Packaging Quantity 60
2000713-1 Backplane Guide Hardware
ANSI/VITA 46.0
  • Backplane Guide Hardware Type Guide Socket Module
  • PCB Mount Orientation Right Angle
  • Backplane Guide Location Front Board
  • Key Orientation
  • Guide Component Plating Material Nickel
  • Guide Hardware With
  • Guide Housing Material Aluminum
  • Compatible With Backplane Product Type VITA 46 3U & 6U 9mm Daughtercard
  • VITA Standard VITA 46
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment With ESD Spring.
1969443-5 PCB Latches, Locks & Retainers  1
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 5
  • Number of Rows 1
  • Primary Product Color Black
  • Primary Product Material Nylon GF
  • Centerline (Pitch) 2.5
  • Product Height 2.51
  • Product Length 11.9
  • Operating Temperature Range -55 – 105
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 1000
5223986-5 Backplane Guide Hardware
  • Backplane Guide Hardware Type Guide Socket Module
  • PCB Mount Orientation Right Angle
  • Key Orientation 180°
  • Guide Component Base Material Zinc Alloy Die Casting
  • Guide Component Plating Material Finish Process Chromate Conversion Coating
  • Contact Mating Area Plating Material Zinc Alloy
  • Compatible With Backplane Interface Type 2mm HM
  • Guide Hardware With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Product Length 34.2
  • Packaging Method Box
  • Packaging Quantity 1