CPG0603F10KC Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPG0603 10K 1% 50PPM CPG0603F10KC
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 10K
  • Power Rating .1
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.6 x .85 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPG0603F4K7C Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPG0603 4K7 1% 50PPM CPG0603F4K7C
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 4.7K
  • Power Rating .1
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.6 x .85 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPG1206F10KC Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPG1206 10K 1% 50PPM CPG1206F10KC
active
  • Resistor Type Precision Resistor
  • Package Size Code 1206
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 10K
  • Power Rating .25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 3.1 x 1.55 x .55
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled