5-1617818-0 Mid-Range Relays  1
  • Terminal Configuration 10-32 UNF-2A Stud
  • Relay Type Military/Aerospace Mid-Range
  • Product Type Relay
  • Enclosure Type Sealed
  • Coil Suppression Diode Without
  • Coil Voltage Rating 28
  • Coil Resistance 160
  • Coil Current .18
  • Contact Switching (Max) 115Vac (400Hz)
  • Back EMF Suppression Without
  • Coil Magnetic System Non-Polarized, Monostable
  • Shock 50G's, 11ms
  • Actuating System DC
  • Frequency 400
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Auxiliary Contacts With
  • Contact Current Rating 60
  • Mounting Type Chassis Mount
  • Operating Temperature Range -55 – 85