CAT-T3437-SB59 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. SBP SELF LAMINATING VINYL LABELS CAT-T3437-SB59
active
  • Label Type Self-Laminating
  • Printable Label Height 12.7
  • Label Color Orange
  • Compatible Cable Diameter (Min) 2
  • Compatible Cable Diameter (Max) 4.1
  • Operating Temperature Range -40 – 110
  • Label Style Self-Laminating
  • Label Width 12.7
  • Label Height 19.1
  • Label Finish Gloss
  • Label Material Clear Vinyl
  • Label Thickness 105
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 500
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-ES79 Safety Symbols & Electrical Signs  1
PRODUCT
  1. Identification & Labeling
  2. Safety Symbols & Electrical Signs
  1. ESSW SAFETY & WARNING LABELS CAT-T3437-ES79
active
  • Label Type Labels
  • Safety & Warning Symbol Type General Warning
  • Label Color Yellow
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 25
  • Label Height 21.7
  • Label Finish Semi-Gloss Polyester Over Laminate
  • Label Material Vinyl Film
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 1
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-L769 Safety Symbols & Electrical Signs  1
PRODUCT
  1. Identification & Labeling
  2. Safety Symbols & Electrical Signs
  1. LKZ VINYL ELECTRIC SYMBOL LABELS CAT-T3437-L769
active
  • Electrical Symbol Type AC Current Phase 1
  • Label Type Labels
  • Label Color Black
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 12.5
  • Label Height 12.5
  • Label Material Vinyl
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 5
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-H648A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. HMM HIGH TACK METALIZED POLYESTER LABELS CAT-T3437-H648A
active
  • Label Type Industrial Label
  • Label Color Matte Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 9.5
  • Label Height 6.4
  • Label Material Polyester
  • Label Thickness 107
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1300
  • Label Adhesive Type High Tack Acrylic Adhesive
WP-406254-1.5-9 Standard Labels  1
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 40.6
  • Label Height 25.4
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 2
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1500
  • Label Adhesive Type Permanent Acrylic Adhesive
HW-445445-2-9 Standard Labels  1
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 44.5
  • Label Height 44.5
  • Label Material Polyester
  • Label Thickness 97
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 2000
  • Label Adhesive Type High Tack Permanent Acrylic Adhesive