MC2-T-P-2 Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. MC2 BNC Plg-ST,3GSDI, FP Laser TX,1310nm MC2-T-P-2
active
  • Fiber Optic Product Type Converters
  • Module Type Simplex TX
  • Copper Connector Style BNC Plug
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-K-P-2 Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G MC2 KIT: BNC Plg-ST,TX,RX, 2 Intl PS MC2-K-P-2
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-K-P-2-D Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G MC2 Kit: TX, RX and 2 US Pwr Supplies MC2-K-P-2-D
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-K-P-2-E Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G-SDI MC2 Kit: TX, RX and 2 Euro PS MC2-K-P-2-E
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-K-P-2-R Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC RECEPT-SC Kit: TX, RX,2 Int'l PS MC2-K-P-2-R
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-K-P-2-R-D Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G MC2 BNC Recept-ST Kit: TX,RX, 2 US PS MC2-K-P-2-R-D
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-K-P-2-R-SC Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC RECEPT-SC Kit: TX, RX,2 Int'l PS MC2-K-P-2-R-SC
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-R-SC-D Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC RECEPT-SC Kit: TX, RX & 2 US PS MC2-K-P-2-R-SC-D
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-R-SC-E Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC RECEPT-SC Kit: TX, RX, 2 Euro PS MC2-K-P-2-R-SC-E
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-R-SC-U Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC RECEPT-SC Kit: TX, RX, 2 UK PS MC2-K-P-2-R-SC-U
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-R-U Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC PLUG-ST Kit: TX, RX, 2 UK PS MC2-K-P-2-R-U
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-K-P-2-SC Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC PLUG-SC Kit: TX, RX, 2 Int'l PS MC2-K-P-2-SC
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-SC-D Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC PLUG-SC Kit: TX, RX & 2 US PS MC2-K-P-2-SC-D
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-SC-E Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC PLUG-SC Kit: TX, RX & 2 EU PS MC2-K-P-2-SC-E
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-SC-U Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC PLUG-SC Kit: TX, RX & 2 UK PS MC2-K-P-2-SC-U
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-K-P-2-U Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G MC2 Kit: TX, RX and 2 UK Pwr Supplies MC2-K-P-2-U
active
  • Fiber Optic Product Type Converters
  • Copper Connector Style BNC Plug
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Laser Type Fabry-Perot Laser
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Transmitter Wavelength 1310nm
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Transmitter Output Power -9 – -3 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-R-P-2 Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. MC2 BNC Plg-ST, 3G-SDI, PIN RX MC2-R-P-2
active
  • Fiber Optic Product Type Converters
  • Module Type Simplex RX
  • Copper Connector Style BNC Plug
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-R-P-2-R Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. MC2 Rx 3G 5-pin RoHS RECPT BNC MC2-R-P-2-R
active
  • Fiber Optic Product Type Converters
  • Module Type Simplex RX
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style ST
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to ST Converter
MC2-R-P-2-R-SC Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G, BNC Recept-SC, PIN,1260-1620nm,RX MC2-R-P-2-R-SC
active
  • Fiber Optic Product Type Converters
  • Module Type Simplex RX
  • Copper Connector Style BNC Receptacle
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter
MC2-R-P-2-SC Fiber Optic Converters & Transceivers  1
PRODUCT
  1. Fiber Optics
  2. Fiber Optic Converters & Transceivers
  1. 3G MC2 BNC-SC PIN Pre-amp 1260-1620nm RX MC2-R-P-2-SC
active
  • Fiber Optic Product Type Converters
  • Module Type Simplex RX
  • Copper Connector Style BNC Plug
  • Fiber Connector Style SC
  • Status Display OLED-Alphanumeric
  • Receiver Type PIN Preamp
  • Fiber Type Single Mode
  • Operating Voltage +4.5 to +24 VDC
  • Power Connector Type on Device mini-XLR Plug
  • Electronic Signal Type SMPTE 3G/HD/SD-SDI Video
  • Receiver Wavelength 1260 nm – 1620 nm
  • Receiver Sensitivity 3G: -18.5 to +0 dBm
  • Number of Channels 1
  • Mount Stand-alone
  • Operating Temperature Range 0 – 70
  • Fiber Optic Product Family MC2_Series
  • Conversion Type BNC to SC Converter