
PRODUCT
- FOSM GLARO LEAD 4.8 MM FXS MINI 10M 1-2061980-0
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
- Fiber Optic Mode Singlemode
- Connector Type (End A) FULLAXS MINI LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type FULLAXS MINI LC Duplex to LC Duplex
- Fiber Type SM
- Product Type Cable Assembly
- MPO Cable Assembly No
- Rugged Fiber Cable Assembly System FullAXS Mini
- Number of Fibers 2
- Cable Buffering Semi-Tight Buffer
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Blue
- Boot Color (Right) Blue
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 4.8
- Cable Assembly Length 10

PRODUCT
- FOSM GLARO LEAD 4.8 MM FXS MINI 5 M 2061980-5
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
- Fiber Optic Mode Singlemode
- Connector Type (End A) FULLAXS MINI LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type FULLAXS MINI LC Duplex to LC Duplex
- Fiber Type SM
- Product Type Cable Assembly
- MPO Cable Assembly No
- Rugged Fiber Cable Assembly System FullAXS Mini
- Number of Fibers 2
- Cable Buffering Semi-Tight Buffer
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Blue
- Boot Color (Right) Blue
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 4.8
- Cable Assembly Length 5

PRODUCT
- C/A,F/O,2F I/O MM50 OM3,SCLC DPX, 8M 2064915-8
- Fiber Optic Cable Type OFNR
- Fiber Optic Mode Multimode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC Duplex
- Fiber Type OM3
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .53
- Insertion Loss B (Max) .53
- Return Loss 30
- Connector Color (End A) Beige
- Connector Color (End B) Beige
- Cable Color Black
- Boot Type (Left) Standard
- Boot Type (Right) Standard
- Boot Color (Left) Black
- Boot Color (Right) Black
- Polarity Flipped
- Ferrule Material Ceramic
- Cable Assembly Fiber Diameter 50/125
- Outside Cable Diameter 7.5
- Flammability Rating OFNR (Riser) Jacket
- Cable Assembly Length 8

PRODUCT
- FOKIT FULLAXS FIELD INSTALL KIT S 0.3m 2061664-4
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
- Connector Type (End A) FULLAXS Plug
- Cable Assembly Type FULLAXS Pigtail
- Rugged Fiber Cable Assembly System FullAXS
- Connector Color (End A) Black
- Connector Color (End B) Black
- Cable Color Black
- Cable Assembly Length .3

PRODUCT
- C/A,F/O,2F I/O MM50 OM3,SCLC DPX 2-2064915-5
- Fiber Optic Cable Type OFNR
- Fiber Optic Mode Multimode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC Duplex
- Fiber Type OM3
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .59
- Insertion Loss B (Max) .59
- Return Loss 30
- Connector Color (End A) Beige
- Connector Color (End B) Beige
- Cable Color Black
- Boot Type (Left) Standard
- Boot Type (Right) Standard
- Boot Color (Left) Black
- Boot Color (Right) Black
- Polarity Flipped
- Ferrule Material Ceramic
- Cable Assembly Fiber Diameter 50/125
- Outside Cable Diameter 7.5
- Flammability Rating OFNR (Riser) Jacket
- Cable Assembly Length 25

PRODUCT
- FOMM62.5 LEAD LC/DPX ODVA - SC/DPX 10M 1-1920985-0
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
- Fiber Optic Mode Multimode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) SC Simplex Plug
- Cable Assembly Type LC Duplex to SC Simplex
- Fiber Type OM1
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .5
- Insertion Loss B (Max) .5
- Connector Color (End A) Beige
- Connector Color (End B) Beige
- Cable Color Black
- Boot Type (Left) Bend Limiting
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Beige
- Polarity Pair Flipped
- Ferrule Material Ceramic
- Cable Assembly Fiber Diameter 62.5/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 9.85 – 10.15

PRODUCT
- CA FO, 2FIB B/O 62.5/125 LC ODVA 1828935-1
- Fiber Optic Cable Type OFNR
- Fiber Optic Mode Multimode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC Duplex
- Fiber Type OM1
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .5
- Insertion Loss B (Max) .5
- Return Loss 30
- Connector Color (End A) Beige
- Connector Color (End B) Beige
- Cable Color Black
- Boot Type (Left) Standard
- Boot Type (Right) Standard
- Boot Color (Left) Black
- Boot Color (Right) Black
- Polarity Flipped
- Ferrule Material Zirconia
- Cable Assembly Fiber Diameter 62.5/125
- Outside Cable Diameter 7.5
- Flammability Rating OFNR (Riser) Jacket
- Cable Assembly Length 1

PRODUCT
- FOSM LEAD LC/DPX ODVA - LC/DPX 20M 2-2061348-0
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
- Fiber Optic Mode Singlemode
- Connector Type (End A) LC with ODVA Adapter Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC with ODVA Adapter to LC Duplex
- Fiber Type SM
- Fiber Channel No
- Product Type Cable Assembly
- MPO Cable Assembly No
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Exit Angle to Exit Angle 180° to 180°
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) Standard
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Blue
- Protective Cap Yes
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 19.8 – 20.2

PRODUCT
- FOSM GLARO LEAD 4.8 MM FXS MINI 20M 2-2061980-0
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
- Fiber Optic Mode Singlemode
- Connector Type (End A) FULLAXS MINI LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type FULLAXS MINI LC Duplex to LC Duplex
- Fiber Type SM
- Product Type Cable Assembly
- MPO Cable Assembly No
- Rugged Fiber Cable Assembly System FullAXS Mini
- Number of Fibers 2
- Cable Buffering Semi-Tight Buffer
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Blue
- Boot Color (Right) Blue
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 4.8
- Cable Assembly Length 20

PRODUCT
- FOSM ODC LEAD 5.5 2PLUG-LC/PC 2-2064140-2
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
- Fiber Optic Mode Singlemode
- Connector Type (End A) ODC Plug
- Connector Type (End B) LC DUAL Plug
- Cable Assembly Type ODC to LC DUAL
- Fiber Type SM
- Rugged Fiber Cable Assembly System FullAXS
- Number of Fibers 2
- Cable Buffering Buffered
- Connector Color (End A) Black
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) ODC
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Blue
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 22

PRODUCT
- FOSM ODC LEAD 5.5 2PLUG-LC/PC 2-2064140-3
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
- Fiber Optic Mode Singlemode
- Connector Type (End A) ODC Plug
- Connector Type (End B) LC DUAL Plug
- Cable Assembly Type ODC to LC DUAL
- Fiber Type SM
- Rugged Fiber Cable Assembly System FullAXS
- Number of Fibers 2
- Cable Buffering Buffered
- Connector Color (End A) Black
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) ODC
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Blue
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 23

PRODUCT
- FOSM ODC LEAD 5.5 2PLUG-LC/PC 2-2064140-6
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
- Fiber Optic Mode Singlemode
- Connector Type (End A) ODC Plug
- Connector Type (End B) LC DUAL Plug
- Cable Assembly Type ODC to LC DUAL
- Fiber Type SM
- Rugged Fiber Cable Assembly System FullAXS
- Number of Fibers 2
- Cable Buffering Buffered
- Connector Color (End A) Black
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) ODC
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Blue
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 26

PRODUCT
- FOSM GLARO LEAD 4.8 MM FXS MINI 2 M 2061980-2
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
- Fiber Optic Mode Singlemode
- Connector Type (End A) FULLAXS MINI LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type FULLAXS MINI LC Duplex to LC Duplex
- Fiber Type SM
- Product Type Cable Assembly
- MPO Cable Assembly No
- Rugged Fiber Cable Assembly System FullAXS Mini
- Number of Fibers 2
- Cable Buffering Semi-Tight Buffer
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Blue
- Boot Color (Right) Blue
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 4.8
- Cable Assembly Length 2

PRODUCT
- CA ODC 2F PL-LC SIM SM 2064140-5
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
- Fiber Optic Mode Singlemode
- Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
- Connector Type (End B) LC Simplex Plug
- Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Simplex
- Fiber Type SM
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 1
- Insertion Loss A (Max) 1
- Insertion Loss B (Max) 1
- Return Loss 45
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) Standard
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Blue
- Ferrule Material Ceramic
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 5

PRODUCT
- FOSM LEAD LC/DPX ODVA - LC/DPX 50M 5-2061348-0
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
- Fiber Optic Mode Singlemode
- Connector Type (End A) LC with ODVA Adapter Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC with ODVA Adapter to LC Duplex
- Fiber Type SM
- Fiber Channel No
- Product Type Cable Assembly
- MPO Cable Assembly No
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Exit Angle to Exit Angle 180° to 180°
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) Standard
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Blue
- Protective Cap Yes
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 49.5 – 50.5

PRODUCT
- FOMM62.5 LEAD LC/DPX ODVA - SC/DPX 100M 9-1920985-9
- Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
- Fiber Optic Mode Multimode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) SC Simplex Plug
- Cable Assembly Type LC Duplex to SC Simplex
- Fiber Type OM1
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .5
- Insertion Loss B (Max) .5
- Connector Color (End A) Beige
- Connector Color (End B) Beige
- Cable Color Black
- Boot Type (Left) Standard
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Beige
- Polarity Pair Flipped
- Ferrule Material Zirconia
- Cable Assembly Fiber Diameter 62.5/125
- Outside Cable Diameter 5.5
- Cable Assembly Length 99 – 101

PRODUCT
- FOAC FULLAXS BULKHEAD ASSEMBLY 2061433-1
- Product Type Accessory
- MPO Cable Assembly No
- Accessory Type Bulkhead Assembly
- Rugged Fiber Cable Assembly System FullAXS
- Protective Cap Yes

PRODUCT
- CA FO 2FIB B/O 62.5/125 LC ODVA 1-1828935-0
- Fiber Optic Cable Type OFNR
- Fiber Optic Mode Multimode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC Duplex
- Fiber Type OM1
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .52
- Insertion Loss B (Max) .52
- Return Loss 30
- Connector Color (End A) Beige
- Connector Color (End B) Beige
- Cable Color Black
- Boot Type (Left) Bend Limiting
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Black
- Polarity Flipped
- Ferrule Material Zirconia
- Cable Assembly Fiber Diameter 62.5/125
- Outside Cable Diameter 7.5
- Flammability Rating OFNR (Riser) Jacket
- Cable Assembly Length 9.85 – 10.15

PRODUCT
- CA FO 2FIB B/O SM LC ODVA 1-1828936-0
- Fiber Optic Cable Type OFNR
- Fiber Optic Mode Singlemode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC Duplex
- Fiber Type SM
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .21
- Insertion Loss B (Max) .21
- Return Loss 55
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) Bend Limiting
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Black
- Polarity Flipped
- Ferrule Material Zirconia
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 7.5
- Flammability Rating OFNR (Riser) Jacket
- Cable Assembly Length 9.85 – 10.15

PRODUCT
- CA FO 2FIB B/O SM LC ODVA 1-1828936-1
- Fiber Optic Cable Type OFNR
- Fiber Optic Mode Singlemode
- Connector Type (End A) LC Duplex Plug
- Connector Type (End B) LC Duplex Plug
- Cable Assembly Type LC Duplex
- Fiber Type SM
- Fiber Channel No
- Product Type Cable Assembly
- Fiber Optic Patch Cable Assembly System SECURE
- Number of Fibers 2
- Cable Buffering Tight Buffer
- Number of Connectors (End B) 2
- Number of Connectors (End A) 2
- Insertion Loss A (Max) .21
- Insertion Loss B (Max) .21
- Return Loss 55
- Connector Color (End A) Blue
- Connector Color (End B) Blue
- Cable Color Black
- Boot Type (Left) Bend Limiting
- Boot Type (Right) Bend Limiting
- Boot Color (Left) Black
- Boot Color (Right) Black
- Polarity Flipped
- Ferrule Material Zirconia
- Cable Assembly Fiber Diameter 9/125
- Outside Cable Diameter 7.5
- Flammability Rating OFNR (Riser) Jacket
- Cable Assembly Length 10.85 – 11.15