2061980-5 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 MM FXS MINI 5 M 2061980-5
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS MINI LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS MINI LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS Mini
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 5
2061664-4 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOKIT FULLAXS FIELD INSTALL KIT S 0.3m 2061664-4
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Connector Type (End A) FULLAXS Plug
  • Cable Assembly Type FULLAXS Pigtail
  • Rugged Fiber Cable Assembly System FullAXS
  • Connector Color (End A) Black
  • Connector Color (End B) Black
  • Cable Color Black
  • Cable Assembly Length .3
2061926-1 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FULLFLEX500 MINI FIELD INSTALL KIT 2061926-1
active
  • Cable Assembly Length 10
2061973-1 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FULLPROOF140 MINI FIELD INSTALL KIT 2061973-1
active
  • Cable Assembly Length 50
2061933-1 Rugged Fiber Cable Assemblies  1
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FULLPOWER MINI FIELD INSTALL ASSEMBLY 2061933-1
active
  • Cable Assembly Length 15
1-2061897-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 LCD - LDC 10 M 1-2061897-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) White
  • Boot Color (Right) White
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 10
2-2061897-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 LCD - LDC 20 M 2-2061897-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) White
  • Boot Color (Right) White
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 20
2061846-1 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 1 M 2061846-1
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 1
2061846-2 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 2 M 2061846-2
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 2
2061846-3 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 3 M 2061846-3
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 3
5-2061846-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 50 M 5-2061846-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 50
5-2061897-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 LCD - LDC 50 M 5-2061897-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) White
  • Boot Color (Right) White
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 50
7-1985834-5 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM ODC LEAD 5.5 2PLUG-LC/DPX 75.0M 7-1985834-5
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB) ODC
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) Fiber Optic Kit (FOKIT) ODC Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type Fiber Optic Kit (FOKIT) ODC to LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Cable Buffering Buffered
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 5.5
  • Cable Assembly Length 75
7-2061846-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 70 M 7-2061846-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 70
7-2061896-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-FXS LCD 70 M 7-2061896-0
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) FULLAXS LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 70
7-2061897-0 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 LCD - LDC 70 M 7-2061897-0
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type LC Duplex
  • Fiber Type SM
  • Number of Fibers 2
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) White
  • Boot Color (Right) White
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 70
8-2061432-2 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM LEAD 4.8mm FULLAXS LC-LC 450M 8-2061432-2
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 450
9-2061846-8 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 150 M 9-2061846-8
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 150
9-2061846-9 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-LCD 100 M 9-2061846-9
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex to LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Left) Bend Limiting
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 100
9-2061896-8 Rugged Fiber Cable Assemblies
PRODUCT
  1. Fiber Optics
  2. Rugged Fiber Cable Assemblies
  1. FOSM GLARO LEAD 4.8 FXS LCD-FXS LCD 150M 9-2061896-8
active
  • Fiber Optic Cable Type Fiber Optic Cable (FOCAB)
  • Fiber Optic Mode Singlemode
  • Connector Type (End A) FULLAXS LC Duplex Plug
  • Connector Type (End B) FULLAXS LC Duplex Plug
  • Cable Assembly Type FULLAXS LC Duplex
  • Fiber Type SM
  • Rugged Fiber Cable Assembly System FullAXS
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Exit Angle to Exit Angle 180° to 180°
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Cable Assembly Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 150