1977103-4 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. GDHL04STR=4 POS DIP SWITCH, LP SMT-T&R 1977103-4
active
  • DIP & SIP Switch Product Type Switch
  • Sealed DIP & SIP Switch Yes
  • DIP & SIP Switch Type DIP
  • Actuator Style Recessed Rocker
  • Number of Switches 4
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 4
  • DIP & SIP Switch Voltage Rating 50
  • Actuator Color White
  • Seal Type Tape
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • DIP & SIP Switch Contact Current Rating .1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • DIP & SIP Switch Mounting Type Surface Mount
  • Low Profile Yes
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyphenylene Sulfide (PPS)
  • DIP & SIP Switch Centerline 1.27
  • Height 1.35
  • Length 6.3
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Tape & Reel
  • Comment Ultra-Low Profile
1977103-7 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. GDHL08S=8 POS DIP SWITCH, LP SMT 1977103-7
active
  • DIP & SIP Switch Product Type Switch
  • Sealed DIP & SIP Switch Yes
  • DIP & SIP Switch Type DIP
  • Actuator Style Recessed Rocker
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • DIP & SIP Switch Voltage Rating 50
  • Actuator Color White
  • Seal Type Tape
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • DIP & SIP Switch Contact Current Rating .1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • DIP & SIP Switch Mounting Type Surface Mount
  • Low Profile Yes
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyphenylene Sulfide (PPS)
  • DIP & SIP Switch Centerline 1.27
  • Height 1.35
  • Length 11.38
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Box & Tube
  • Comment Ultra-Low Profile
1977103-8 DIP & SIP Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. DIP & SIP Switches
  1. GDHL08STR=8 POS DIP SWITCH, LP SMT-T&R 1977103-8
active
  • DIP & SIP Switch Product Type Switch
  • Sealed DIP & SIP Switch Yes
  • DIP & SIP Switch Type DIP
  • Actuator Style Recessed Rocker
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • DIP & SIP Switch Voltage Rating 50
  • Actuator Color White
  • Seal Type Tape
  • DIP & SIP Switch Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • DIP & SIP Switch Contact Current Rating .1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • DIP & SIP Switch Mounting Type Surface Mount
  • Low Profile Yes
  • DIP & SIP Switch Housing Color Black
  • DIP & SIP Switch Housing Material Polyphenylene Sulfide (PPS)
  • DIP & SIP Switch Centerline 1.27
  • Height 1.35
  • Length 11.38
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Tape & Reel
  • Comment Ultra-Low Profile