5749195-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 5749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Shell Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749196-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 80 50SR KIT,ST,UK 749196-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 80
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56
  • Screw Material Stainless Steel
  • Mating Connector Lock Type Spring Latch
  • Mating Connector Lock With
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749081-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 100 50SR BSHLL KIT,M J-SCR 5749081-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 100
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Exit Angle 180° (In-Line)
  • Color Black
  • Strain Relief Clip Material Carbon Steel
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749889-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,ST,UK 5749889-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Staple Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Staple Material Carbon Steel
  • Cable Insulation Diameter Range 12.19
  • Shielded Yes
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
134752-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT CAPOT HD-20 9P 134752-3
active
5749204-2 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
7-745288-2 D-Sub Contact Accessories  1
PRODUCT
  1. Connectors
  2. D-Sub Contact Accessories
  1. 20 DF SOC CONT GOLD FLASH/DUPLEX LP 7-745288-2
active
749195-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5750752-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHELL KIT W/BOOT 5750752-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Zinc
  • Staple Plating Material Tin over Nickel
  • Color Black
  • Staple Material Carbon Steel
  • Boot Material PVC
  • Screw & Hole Thread Size 2-56
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each enclosure kit contains two backshells, one boot, two jackscrews, one staple and four screws. All are packaged unassembled.
2-747580-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDING FERRULE,PLTD TIN,BULK 2-747580-2
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 100
747275-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 037 LP HDF STRAIN RELIEF 747275-1
active
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
747275-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 015 LP HDF STRAIN RELIEF 747275-3
active
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
747275-4 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
3-747580-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDNG FERRULE, PLTD, BULK PKG 3-747580-1
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • Packaging Method Bag
  • Packaging Quantity 100
176793-8 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CHAMP 050 SHELD CASE KIT 68P 176793-8
active
  • D-Shaped Connector Accessories Shield Case Kit
  • Connector System Wire-to-Board
  • Sealable No
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating UL 94V-0
  • Color Beige White
  • Body Material Glass-Filled Thermoplastic
  • Rear Shell Plating Material Nickel
  • Shield Plating Material Nickel over Copper
  • Rear Shell Material Steel
  • Operating Temperature Range -55 – 85
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Locking Spring Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 50
2-747579-7 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDING FERRULE,PLTD TIN,BULK 2-747579-7
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 100
787004-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM SCREWLOCK BRDMT,BULK 787004-3
active
  • D-Shaped Connector Accessories Screwlock
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4-6g
  • Screw Length 10.68
  • Board Mount Yes
  • Length 10.68
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Method Box
  • Packaging Quantity 200
747932-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 09 SHIELD ENCLOSURE HDP 747932-1
active
  • D-Shaped Connector Accessories Shielding Enclosure
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Mating Connector Lock Without
  • Length 41.66
  • For Use With Crimp Snap-In Contact Connectors
  • Packaging Method Package
  • Packaging Quantity 1
3-747579-2 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 1000
3-747579-0 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDNG FERRULE, PLTD, BULK PKG 3-747579-0
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 1000