2302450-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .5
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Polarized Yes
  • Centerline (Pitch) 1.8
  • Length 5.25
  • Width 15.95
  • Height 4.9
  • Circuit Application Signal
  • Connector Position Assurance Capable No
  • Serviceable No