CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Tab Width 1.2
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 3.5
  • Height 14.32
  • Width 33.02
  • Length 15.24
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Bag
  • Packaging Quantity 25
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 1
  • Width 40.7
  • Length 52.71
  • Profile Height from PCB 3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 195
  • Packaging Type Box
CAT-EC7491-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 14 – 18
  • Wire Size .2 – .5
  • Wire Size Search 13
  • Wire Size Search .2
  • Tab Length 20.5
  • Wire Insulation Diameter 1.5 – 2.2
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-M9194-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 14
  • Wire Size .2 – .35
  • Wire Size Search 14
  • Wire Size Search .2
  • Tab Length 7.3
  • Wire Insulation Diameter 1.2 – 2
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
174880-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
2822397-3 Automotive Seals & Cavity Plugs  1
  • Seal Type O-Ring
  • Material NBR
  • Color Black
  • Operating Temperature Range -30 – 105
  • Packaging Method Bag
  • Packaging Quantity 250
  • Resistance to Hydrocarbons Variable
  • Shore A Hardness 50
  • Lubricant Content Yes
345258-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Color Yellow
  • Material PA
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 5000
  • Serviceable Yes
85003-2 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 1000
172193-1 Automotive Seals & Cavity Plugs
  • Seal Type Facial Seal
  • Material Other
  • Color Black
  • Cable Insulation Diameter 2 – 3.4
  • Operating Temperature Range -30 – 105
  • Packaging Method Bag
  • Packaging Quantity 500
172200-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Facial Seal
  • Material Other
  • Color Black
  • Cable Insulation Diameter 2 – 3.4
  • Operating Temperature Range -30 – 105
  • Packaging Method Bag
  • Packaging Quantity 500
1-174360-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Natural
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
1-174265-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Natural
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
345259-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PA
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 3000
  • Serviceable Yes
174360-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Serviceable Yes
174664-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 500
  • Serviceable Yes
1-174355-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Natural
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
174662-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Serviceable Yes
1-174658-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Natural
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
174358-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
174658-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag/Box
  • Serviceable Yes