
PRODUCT
- 070 TYPE RUBBER PLUG 2822352-1
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material NBR
- Primary Product Color Black
- Accepts Cable Insulation Diameter Range 1.4 – 2.4
- Operating Temperature (Max) 65
- Operating Temperature Range -30 – 105
- UL Flammability Rating None
- Packaging Method Bag
- Packaging Quantity 1000
- Shore A Hardness 38
- Contains Lubricant Yes

PRODUCT
- 070 CAVITY PLUG 2822357-1
- Connector Seal Type Cavity Blanking Plug
- Seal Material NBR
- Primary Product Color Black
- Operating Temperature (Max) 65
- Operating Temperature Range -30 – 105
- Packaging Method Bag
- Packaging Quantity 1000
- Shore A Hardness 50
- Contains Lubricant Yes

PRODUCT
- 070 RUBBER PLUG 172888-1
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material NBR
- Primary Product Color Gray
- Cavity Diameter 4.4
- Accepts Cable Insulation Diameter Range 2 – 2.6
- Operating Temperature (Max) 65
- Operating Temperature Range -30 – 105
- UL Flammability Rating None
- Resistance to Hydrocarbons Variable
- Shore A Hardness 38
- Contains Lubricant Yes