CAT-T4827-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. TIMER, CONNECTOR HOUSING CAT-T4827-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .64
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.5
  • Row-to-Row Spacing 1
  • Product Height 6.35
  • Product Length 9.8
  • Product Width 6.3
  • Operating Temperature (Max) 70
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP54K
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable No
539960-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
2112323-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SINGLE WIRE SEAL,MT 2,VT 2112323-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Orange
  • Cavity Diameter 3.6
  • Accepts Cable Insulation Diameter Range 2.2 – 2.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
CAT-T4827-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TIMER, RECEPTACLE AND TAB CAT-T4827-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Automotive Terminal Termination Method Printed Circuit Board
  • Wire Size 7 – 5
  • Wire Size .12 – .25
  • Wire Size Search .13
  • Wire Size Search 5
  • Tab Length 13.9
  • Wire Insulation Diameter 1.4 – 2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 105
  • Agency/Standard IEC 664/664A (DIN VDE 0110)
  • Packaging Quantity 6000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
5-1579018-6 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Insertion
  • Insertion & Extraction Tool Application Contact-to-Wire
1473288-1 Automotive Connector Locks & Position Assurance
PRODUCT
  1. Connectors
  2. Automotive Connector Locks & Position Assurance
  1. MICRO TIMER II 6POS SECONDARY 1473288-1
active
  • Connector System Wire-to-Board
  • Primary Product Color Gray
  • Primary Product Material PA
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 1200
  • Serviceable Yes
953047-1 Automotive Connector Locks & Position Assurance
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Primary Product Color Yellow
  • Primary Product Material PA GF
  • Operating Temperature Range -40 – 100
  • Packaging Method Box
  • Serviceable Yes
2-1579018-7 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
8-1579018-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
965053-1 Automotive Connector Caps & Covers  1
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Connector System Wire-to-Board
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA GF
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 12
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94HB
  • Packaging Method Carton
  • Serviceable Yes
953048-1 Automotive Connector Locks & Position Assurance
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Primary Product Color Orange
  • Primary Product Material PA GF
  • Operating Temperature Range -40 – 100
  • Packaging Method Box
  • Serviceable Yes