
PRODUCT
- 17P/PC 10KA 6X19FL SPDT PP 17PCSA103MC19P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/E 470KA 6X19FL 17PESA474MC19N
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/PC 470KA 6X19FL SPDT PP 17PCSA474MC19P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/PC 100KA 6X24 PL 17PCSA104MA24N
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 24

PRODUCT
- 17P/PC 10KA 6X19FL SPDT PP 17PCXA103MC19P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 10K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/E 560KA 6X19FL SPST 4A 17PESA564MC19E
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 560K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/PC 22KB 4X35PL DUAL 17PCDB223ME35N
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Dual
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 22K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 4 x 35

PRODUCT
- 17P/PC 100KA 6X32 PL 17PCSA104MA32N
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Plain
- Product Orientation Right Angle
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 32

PRODUCT
- 17P/PC 100KA 6X19FL SPDT PP 17PCSA104MC19P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/PC 100KA 6X25FL SPDT PP 17PCSA104MC25P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 25

PRODUCT
- 17P/PC 220KA 6X19FL SPDT PP 17PCSA224MC19P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 220K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/PC 560KA 6X19FL SPDT PP 17PCSA564MC19P
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 560K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Vertical
- Product Terminates To Printed Circuit Board
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19

PRODUCT
- 17P/E 100KA 6X19FL 17PESA104MC19N
- Element Type Thick Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Shaft
- Power Rating .25
- Passive Component Tolerance 20
- Resistance Value 100K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Potentiometer Dimensions 19.2 x 17
- Shaft Size 6 x 19