This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

Heavy Duty Sealed Connector Series Backshells

  • Enhanced Protection: These backshells offer significant protection against environmental factors like dirt and moisture, supporting IP67 and IP6K9K ratings for connectors.
  • Effective Strain Relief: Designed to minimize cable stress, they provide robust strain relief, helping to prevent damage and extend cable life.
  • Versatile Configuration: Available in straight or 90° angles, they support various installation needs and enable flexible cable management.
  • Wide Compatibility: Compatible with multiple connector styles and cable diameters, they are suitable for a range of industrial and commercial applications.
  • Durable Materials: Made from high-strength PA, they enable reliable performance across a broad temperature range, from -40°C to 120°C.
Heavy Duty Sealed Connector Backshells enable secure connections in demanding environments.

Key Features

Heavy Duty Sealed Connector Series Backshells

Feature
Protection & Strain Relief
Cover - Cable Exit
Strain Relief
With
Primary Product Material
PA (Polyamide)
Primary Product Color
Black
Cable Exit Angles
180° (straight), 90° (right angle)
Cable Compatibility
Accommodates corrugated tubing or jacketed cables
Connector Compatibility
Compatible with housing for female and male terminals
Positions Available
2, 3, 4, 6, 7, 8, 10, 12, 15, 16, 18
Operating Temperature Range
-40°C to 120°C (-40°F to 248°F)
Flammability Rating
UL 94V-0
Cable Diameter Range
9.9 mm to 21.5 mm (.39 in to .846 in)
Environmental Protection
Rated IP67 and IP6K9K with compatible connectors, enabling excellent sealing

Real World Applications

Heavy Duty Sealed Connector Series Backshells

  • Industrial Equipment: Used in control panels and machinery to protect cables from mechanical damage and environmental exposure.
  • Commercial Vehicles: Essential for automotive applications in trucks and buses, providing secure cable routing and protection against road and weather conditions.
  • Marine Applications: Excellent for marine equipment, offering protection against saltwater and environmental contaminants.
  • Agricultural Machinery: Utilized in agricultural equipment to shield electrical connections from dust, dirt, and moisture.
  • Construction Equipment: Employed in heavy-duty construction machinery to safeguard cables from mechanical stress and environmental challenges.

FAQ

Heavy Duty Sealed Connector Series Backshells

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Cover - Cable Exit

Configuration Features

  • Number of Positions  2, 3, 4, 6, 7, 8, 10, 12, 15, 16, 18

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Black

  • Primary Product Material  PA

Mechanical Attachment

  • Strain Relief  With

Dimensions

  • Compatible Cable Bundle Diameter Range (mm) 9.9, 12.7, 14.1, 16.7, 21.5

  • Compatible Cable Bundle Diameter Range (in) .39, .5, .555, .657, .846

Usage Conditions

  • Compatible With Connector Style  Housing For Female Terminals, Housing For Male Terminals

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box, Package

  • Packaging Quantity  400, 500, 700, 1000, 1500

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-H3399-B128

Related Materials

TE Connectivity and TE connectivity (logo) are trademarks.