This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

Heavy Duty Sealed Connector Series Fixing Slides

  • Easy Installation: Eliminates the need for mounting hardware or tools, simplifying the setup process.
  • Durability: Made from tough materials like PA6 GF and PBT GF, suitable for industrial environments.
  • Versatile Compatibility: Fits a wide range of connector sizes and accommodates different panel thicknesses.
  • Wide Operating Range: Effective in temperatures from -40°C to 140°C, suitable for diverse applications.
  • Color Coding: Offers multiple color options for easy identification and differentiation of connections.
  • Flexible Packaging: Available in various packaging sizes to meet different operational needs.
Our Heavy Duty Sealed Connector Series Fixing Slides accommodate panel thicknesses from 1.0-3.5 mm.

Key Features

Heavy Duty Sealed Connector Series Fixing Slides

Feature
Mounting Type
Mounting Clip, Mounting Clips, Slide suitable for secure fixing.
Material
Constructed from PA6 GF, PBT GF, PBT GF20 for durability.
Color Options
Available in Gray, Green, Natural, Orange, Red, Violet, and Yellow.
Operating Temperature
Functional across a range of -40°C to 140°C (-40°F to 284°F).
Flammability Rating
Meets UL 94V-0 standards for flammability resistance.
Panel Thickness
Accommodates panel thicknesses from 1.0 mm to 3.5 mm, with future compatibility for JIS standard (1.6 mm).
Position Availability
Compatible with 2, 3, 4, 6, 7, 8, 10, 12, 15, 16, and 18 position connectors.
Packaging Options
Available in various quantities: 1, 400, 1000, 1200, and 1600, packaged in bags, boxes, or cartons.

Real World Applications

Heavy Duty Sealed Connector Series Fixing Slides

  • Automotive Industry: Secures connectors in vehicle systems, helping maintain stable electrical connections under varying conditions.
  • Industrial Machinery: Mounts connectors in heavy machinery, providing a reliable hold in environments subject to vibration and movement.
  • Marine Equipment: Fixes connectors in boats and marine equipment, offering a secure attachment in moist and corrosive settings.
  • Construction Equipment: Stabilizes connectors in construction machinery, protecting against dust, dirt, and mechanical stress.
  • Agricultural Machinery: Provides secure mounting for connectors in agricultural equipment exposed to harsh outdoor environments.
  • Mining Equipment: Used in mining machinery to secure connectors that are subject to rough handling and challenging conditions.
  • Recreational Vehicles: Stabilizes connectors in ATVs and other recreational vehicles, enabling stable performance during off-road activities.

FAQ

Heavy Duty Sealed Connector Series Fixing Slides

Q:    What material are the Heavy Duty Sealed Connector Series secondary locks made of?

A:    The secondary locks of our Heavy Duty Sealed Connector Series are made of rugged glass-filled PBT.

 

Q: What is the immersion rating for Heavy Duty Sealed Connector Series?

A: IP67 rating, IP6K9K with cover, for tab housings with flange, only by observing mounting instructions.

 

Q: What is the insulation resistance for Heavy Duty Sealed Connector Series?

A: 500 volts DC, test acc. to ISO 16750-2 (4.12).

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Mounting Clip, Mounting Clips, Slide

Configuration Features

  • Number of Positions  2, 3, 4, 6, 7, 8, 10, 12, 15, 16, 18

Body Features

  • Primary Product Material  PA6 GF, PBT GF, PBT GF20

  • Primary Product Color  Gray, Green, Natural, Orange, Red, Violet, Yellow

Usage Conditions

  • Compatible With Connector Style  Housing For Male Terminals

  • Operating Temperature Range (°C) -40 – 140

  • Operating Temperature Range (°F) -40 - 284, -40 – 140, -40 – 248, -40 – 284

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Bag, Box, Carton, Package

  • Packaging Quantity  1, 400, 1000, 1200, 1600

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-H3399-SL34

Related Materials