This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DEUTSCH Connector Solid Contacts

Round Contacts

Round contact offer a clean body, tangles and free of sharp edges. Round contacts can be inserted and removed from connectors with no risk of damaging wire seals, making them perfect for sealed connector applications. Round contacts are not polarized, easy to crimp and quick to install into connectors making them the contacts of choice for field repairs of Deutsch interconnects.

 

Reliable Electrical Connections

Solid construction reduces electrical resistance and voltage drop, helping to maintain stable signal and power delivery.

 

Wide Wire Size Range

Designed for wire sizes from 4 to 20 AWG [0.5 to 25mm2] , suitable for diverse electrical system requirements across vehicles and equipment.

 

Plating Options for Harsh Conditions

Available in nickel or gold plating to support performance in corrosive and high-vibration environments.

 

High Mechanical Strength

Withstands challenging conditions such as shock, moisture, and temperature extremes often found in transportation systems.

 

Versatile Connector Compatibility

Works with DEUTSCH connector series, solid contacts size 20, 16, 12 are interchangeable with the matching stamped and formed contacts, enabling platform standardization with a common contact system

 

Multiple Contact Sizes

Available in sizes 20, 16, 12, 8 and 4 to match a broad range of current and mechanical requirements.

DEUTSCH solid common contacts accommodate a wide range of wire gauges.

Key Features:

DEUTSCH Connector Solid Contacts

Feature Description
Wire Size Compatibility
4 to 22 AWG (25 – 0.35 mm²)
Contact Types
Solid pin and socket
Contact Sizes Available Sizes 4, 8, 12, 16, 20
Plating Options Nickel, tin, or gold
Max Rated Current 7.5 to 100 amps (based on contact size)
Contact Retention Force 20 to 35 lbs (varies by contact size)
Crimp Types Supported Indent crimp, O-crimp
Operating Temperature Range -55°C to 150°C (-67°F to 302°F)
Termination Methods Crimp to wire; through-hole solder to PCB
Applications Wire-to-wire, wire-to-board in sealed systems

Real-world Applications:

DEUTSCH Connector Solid Contacts

Commercial Vehicles and Fleets
Used in trucks, buses, and trailers to provide durable electrical connections for lighting, power, and control systems.


Agricultural Equipment
Connects electrical systems in tractors, combines, and sprayers, withstanding exposure to dust, mud, and washdowns.


Construction and Earthmoving Machinery
Powers control units and sensors in excavators, bulldozers, and loaders operating in high-vibration environments.


Off-Highway and Utility Vehicles
Supports robust wire-to-wire and wire-to-board connections in specialty vehicles used for forestry, mining, and field service.


Marine and Industrial Engines
Provides corrosion-resistant terminations in high-humidity applications like boats, pumps, and generators.

Performance Specifications

DEUTSCH Connector Solid Contacts

Durability: No electrical or mechanical defects after 100 cycles of engagement and disengagement.

 

 

Current Rating: Contact current rating @ 125°C

Contact Size Max. Current 
 Size 20 7.5 amps
Size 16 13 amps
Size 12 25 amps
Size 8 60 amps
Size 4 100 amps

 

 

Contact Retention: Contacts withstand a minimum load of:

  • 20 lbs (89 N) for size 20
  • 25 lbs (111 N) for size 16
  • 30 lbs (133 N) for size 12
  • 35 lbs (1 56 N) for size 8
  • 35 lbs (1 56 N) for size 4

 

Crimp Tensile Strenght

Contact Size Tensile Strength
Size 20 20 lbs
Size 16 25 lbs
Size 12 70 lbs
Size 8 90 lbs
Size 4 300 lbs

 

 Contact Millivolt Drop

Contact Size Test Current Amps Millivolt Drop*
20 7.5 60
16 13 60
12 25 60
8 60 60
4 100 60
* Less drop through wire

 

Size Stamped & Formed Contact Part Numbers
Carrier
Strip Indentification
Wire Size AWG (mm2) Wire Insulation O.D. Range Recommended
Strip Length Inches (mm)
Min. Contact Retention Max.
Rated Amps at 125 degree Continous
Pin Socket
20
1060-20-01**
1062-20-01**
20-01

16-22

(1.5-.035)

.075-.125

(1.91-3.18)

.150-.200

(3.81-5.08)

20

(89)

7.5
20 1060-20-02**
1062-20-02**
20-02

16-22

(1.5-.035)

.051-.085

(1.30-2.16)

.150-.200

(3.81-5.08)

20

(89)

7.5
20 N/A

1062-20-03**

(Sleeveless)

20-03

16-22

(1.5-.035)

.075-.125 (1.91-3.18) .150-.200 (3.81-5.08)

20

(89)

7.5
20 1060-20-06** 1062-20-06** 20-06

14-16

(2.5-1.0)

.075-.125

(1.91-3.18)

.150-.200

(3.81-5.08)

20

(89)

7.5
16 1060-
14-01**
1062-
14-01**
14-16

14-18

(2.0-.75)

.095-.150

(2.41-3.81)

.150-.200

(3.81-5.08)

25

(111)

13
16 1060-
14-10**
1062-
14-10**
14-16

14-18

(2.0-.75)

.095-.150

(2.41-3.81)

.150-.200

(3.81-5.08)

25

(111)

13
16 1060-
16-01**
1062-
16-01**
16-18

14-18

(2.0-.75)

.075-.140

(1.90-3.55)

.150-.200

(3.81-5.08)

25

(111)

13
16 1060-
16-06**
1062-
16-06**
0.5-1.0

16-20

(1.0-.50)

.055-.100

1.40-2.54)

.150-.200

(3.81-5.08)

25

(111)

13
16 1060-
16-09**
1062-
16-09**
16-18

14-18

(2.0-.75)

.075-.140

(1.90-3.550

.150-.200

(3.81-5.08)

25

(111)

13
16 1060-
16-12**
1062-
16-12**
1.0-2.5

12-16

(2.5-1.0)

.075-.140

(1.90-3.55)

.175-.225

(4.45-5.72)

25

(111)

13
16 N/A

1062-
16-14**

(Sleeveless)

14-16

12-16

(2.5-1.0)

.075-.140

(1.90-3.55)

.175-.225

(4.45-5.72)

25

(111)

13
12 1060-12-01** 1062-12-01**
12-14

12-14

(4.0-2.0)

.113-.176

(2.87-4.47)

.225-.275

(5.72-6.99)

30

(134)

25
12 1060-12-02** 1062-12-02** 10-12

10■

(6.0-4.0)

.140-.204

(3.56-5.18)

.225-.275

(5.72-6.99)

30

(134)

25
                 

 

** = Plating codes. Consult the factory for custom finish needs.

■ = TXL wire insulation is preferred

  1. DEUTSCH Contact Crimping Instructions (English)

Learn how to crimp our DEUTSCH contacts. Watch this video for step-by-step instructions on crimping the contacts using hand tools.

FAQ

DEUTSCH Connector Solid Contacts

Q: What wire sizes are compatible with DEUTSCH solid contacts?

A: DEUTSCH solid contacts support wire sizes from 4 to 22 AWG (25–0.35 mm²), making them suitable for a wide range of electrical applications in industrial and commercial vehicles.

 

Q: What plating options are available for these contacts?

A: They are offered with nickel, tin, or gold plating to help meet performance requirements such as corrosion resistance and electrical conductivity.

 

Q: Are DEUTSCH solid contacts suitable for harsh environments?

A: Yes. These contacts are designed to perform reliably in environments with high vibration, moisture, dust, and temperature extremes—ideal for transportation and heavy-duty machinery.

 

 

READ MORE FAQS ABOUT DEUTSCH CONNECTORS STAMPED & SOLID CONTACTS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Clean Body | Integrated in Housing | On the Terminal

  • Sealable  No

Contact Features

  • Contact Fabrication  Solid

  • Contact Size  Size 12 | Size 16 | Size 20 | Size 4 | Size 8

  • Typical Current Rating (A) 7.5 | 13 | 25 | 60 | 100

  • Crimp Type  Indent Crimp | O-Crimp

  • Wire Contact Termination Area Plating Material  Gold | Nickel | Tin

  • Terminal Type  Pin | Socket

  • Interface Plating  Gold (Au) | Nickel (Ni) | Palladium Nickel (PdNi) | Tin (Sn)

  • Mating Pin Diameter (mm) 1 | 1.5 | 1.59 | 2.4 | 3.61 | 5.7

  • Mating Pin Diameter (in) .04 | .059 | .06 | .062 | .063 | .094 | .142 | .225

Termination Features

  • Termination Method to PCB  Through Hole - Solder

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Printed Circuit Board | Wire

Dimensions

  • PCB Hole Diameter (mm) .89 – .99 | 1.3 – 1.4

  • PCB Hole Diameter (in) .035 – .039 | .051 – .055

  • Wire Size (AWG) 4 | 6 | 8 – 10 | 12 – 14 | 14 – 12 | 14 | 16 – 18 | 16 – 20 | 20 | 24 – 20 | 24 – 22

  • Wire Size (mm²) .2 – .32 | .204 – .518 | .5 | .5 – 1.5 | .75 – 1.5 | 2 | 2.08 – 3.31 | 3 – 2 | 5 – 8 | 13 – 16 | 21 – 25

  • Wire Size Search (mm²) .5 | .75 | 1 | 1.5 | 2 | 2.5 | 3 | 5 | 6 | 8 | 13 | 16 | 21 | 25

  • Wire Size Search (AWG) 10 | 12 | 14 | 16 | 18 | 20 | 4 | 6 | 8

  • Tab Length (mm) 18.06 | 18.29 | 19.28 | 20.57 | 20.85 | 24.84 | 26.16 | 47.88 | 48.06

  • Tab Length (in) .71 | .72 | .76 | .81 | .82 | .98 | 1.03 | 1.88 | 1.89

Usage Conditions

  • Insulation Option  Partially Insulated | Uninsulated

  • Operating Temperature (Max) (°C) 125 | 150

  • Operating Temperature (Max) (°F) 212 | 257 | 302

  • Operating Temperature Range (°C) -55 – 150 | -55 – 125

  • Operating Temperature Range (°F) -67 – 302 | -67 – 257

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Bag | Box | Carrier | Carton | Crate | Package

  • Packaging Quantity  1 | 300 | 400 | 500 | 750 | 800 | 1200 | 1250 | 2500 | 5000

Other

  • Customer Preferred Contact  No | Yes

  • Terminal Transmits  0 – 24 A (Low Power) | 25 – 40 A (Power) | 41 – 100 A (High Power)

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.