Self-locking cable ties for stable binding power

Engineered for reliable fastening, this cable tie series supports applications from everyday use to heavy‑duty industrial needs. Designed for secure wire harnessing and efficient cable management, these ties perform dependably even in high temperatures and long‑term UV exposure. Precision‑molded serrations ensure a strong grip and balanced load distribution. Available in a range of sizes and colors—including weather‑resistant and flame‑retardant options—the series also includes black UV‑resistant ties for durable outdoor use. A tapered tip and smooth edges enable quick, easy installation and improved handling.

Standard Cable Ties

Nylon 66 Series

TE introduces STANDARD Cable Ties, Nylon 66–based engineered fastening solutions designed for reliable wire harnessing, efficient cable management, and robust industrial bundling. Available in a wide range of sizes and colors, the portfolio includes weather-resistant and flame-retardant options to meet diverse application requirements. This product line supports both general-purpose and heavy-duty use cases, delivering consistent performance, regulatory compliance, and global availability.

Features

  • High tensile strength and long-term mechanical stability 
  • Self-extinguishing material options (UL 94 V-2 / V-0 variants)
  • Smooth edges to minimize cable insulation damage  
  • Multiple size and color, with flexibility of quick customization  
  • Consistent quality and traceability under TE manufacturing standards  
  • Compatible with standard tensioning/cutoff tools 

Eco Cable Ties

Nylon 6 Series

TE brings you the ECO Cable Ties Nylon 6 series, delivering cost-effective cable management solutions for high-volume, general-purpose applications. Designed for customers who value affordability and dependable baseline performance, this product line is well suited for applications that do not require extended temperature performance or premium materials.

Features

  • High tensile strength and consistent dimensional stability.  
  • Stable non-releasable locking for secure bundling  
  • Optimized material formulation for cost efficiency  
  • Smooth surface finish to reduce cable damage  
  • Standard RoHS and REACH compliant. 

For information, please visit www.te.com 

Clean bundling of cables and leads in switch boards and control systems.  Today, there is an increasing demand for cable ties to bundle and fasten wires and cables quickly and economically in many applications.

 

Our portfolio extends our AMP-TY family of cable ties to include the most commonly used sizes, materials, and colors, with customer-friendly packaging. Our cable ties are designed for mounting of conduits, tubes, cables and components in installations, as well as fastening and mounting of countless materials. Our solution features an all synthetic one-piece design eliminates metal parts. Our AMP-TY cable ties can be hand applied or by using application tools. 

 

Our stainless steel ties use high quality AISI 316 with high corrosion resistance. These are designed for applications involving food processing, marine, power stations, petro-chemical, off-shore and underground cable laying, and where new regulations state second fixings must be used. A select ranges of our stainless steel ties are powder coated to give corrosion resistance. The coating also acts as a barrier to avoid corrosion between dissimilar metals. Selected products are Quality Certified by UL and DNV and also offer LFH.

Product Features

AMP-TY Cable Ties, Polyamide 6.6

  • Color: Natural or black
  • Temperature Range: –40 °C to +80 °C
  • Application Temperature: –10 °C to +60 °C 
  • Melting Point: +250 °C
  • Dielectric Strength: 50 kV/mm
  • Flammability Rating: UL 94 V-2
  • Resistance to External Agents: Bases, oils, greases, oil products,
    chlorate solvents
  • Limited Resistance to: Acids
  • No Resistance to: Phenols

Product Features

AMP-TY Cable Ties, Polyamide 12

  • Color:Black
  • Temperature Range: –40 °C to +80 °C
  • Application Temperature: –20 °C to +60 °C
  • Melting Point: +185 °C
  • Dielectric Strength: 28 kV/mm
  • Flammability Rating: UL 94 HB
  • Resistance to External Agents: Ultra-violet rays
  • Good Resistance to: Bases, oils, greases, oil products,
    saline atmosphere
  • No Resistance to: Chlorate solvents