Pluggable terminal blocks

Smart connections with pluggable terminal blocks

The SNK series pluggable terminal blocks combine the benefits of our smart connections with the flexibility of the pluggable function. Pluggable technology brings modularity into the electrical installation allowing the combination of sub-assemblies and pre-wired harnesses that facilitate and considerably accelerate assembly test and factory commissioning. Qualified for worldwide markets, applications and for severe environments (including hazardous locations, railways, marine and solar applications etc.).

Benefits

  • Reliable in harsh conditions for Railways or Marine applications
  • Cost effective solutions: only two plugs variants required to compose subsets of plugs without tooling
  • Safety and protection against connection errors with coding pegs and accidental tearing with locking devices

 

Main Features

  • Connecting capacity  from 0.2 to 4 mm² (26 to 10 AWG).
  • Available in PI-Spring and screw clamp technologies 
  • Pluggable-Pluggable functions
  • Withstanding rolling stocks vibrations and shocks tests