This type of connector is designed to mate cable and PC board circuitry in wire-to-board devices. Our portfolio of flexible film products includes flexible film cable (FFC) and flexible printed cable (FPC). Our FFC connectors offer high-density mating with board-to-board, cable-to-board, and cable-to-cable interconnects, enabling automated assembly. Our FPC connectors are designed for small centerline spacing when larger wire-to-board interconnects are impractical. Our LCD coaxial embedded display interface (LCEDI) connectors enable transmission speeds of 2.7Gbps (or discrete wire AWG 32 or smaller).
Engineered for Flexibility
In cameras and home appliances, our FFC connectors offer single- and double-row housing (plain and latch) with the high-speed sequential application of multiple-crimp contacts. In data systems and personal computers, our FFC FLEXPAC connectors are a versatile interconnect that combines flat conductor cable technology with a variety of contact and connector termination styles. In smartphones and tablets, our FPC connectors enables smaller centerline or pitch spacing for lower profile heights and lighter, reliable connections. In notebook computers and slim LED panles, our LCEDI connectors mate LCD panels and main processor boards using micro coax cable, providing exceptional performance in both low-voltage differential signaling (LVDS) and embedded DisplayPort (eDP) applications. With TE FFC, FPC, and ribbon connectors, you can make the connections build smaller, lighter consumer electronics with the reliability your customers expect.