Mini Wire-to-Board Interconnect Solutions
Our 1.5mm AMP Mini CT connectors are miniature wire-to-board interconnect solutions. These mini wire connectors are similar to the standard AMP CT connector series that has proven performance in harness-making capability. A variety of harness-making machines are available, ranging from hand tools for low volume production to automatic crimping machines. Two types of housings are available, including crimp and mass terminated (MT), which are preloaded with insulation displacement contacts. These mini wire connectors are designed with contacts on 1.5 mm pitch. TE’s AMP mini CT product line also consists of a wide variety of board side headers that mate with the contacts and housings we offer.
Product Features
1.5mm AMP Mini CT
- Two termination methods: IDC, Crimp
- IDC AWG 26~28
- Crimp AWG 24~28
- Circuits range from 2-20 single row and 20-40 dual row
- Kinked leg options for self-retention on boards
- Drawer and lattice series
- Panel mount configuration available
- RoHS compliant
- Component Program of Underwriters Laboratories Inc., File No. E28476
- Canadian Standards Association, File No. LR 7189-133
Select Applications
1.5mm AMP Mini CT
- Business equipment
- Industrial machines
- PCs
- Printer
- Audio
- Air conditioner
- Lighting
- Anywhere signals or power are routed
AMP Mini CT Mount Styles
Improving Harness Productivity
To assist you in your design, we offer a wide variety of mount styles for the AMP mini CT connector. They are illustrated below and detailed further in the 1.5mm AMT Mini CT Connector Series quick reference guide.
FREQUENTLY ASKED QUESTIONS
What wire gauge will you be using?
There is more flexibility with AWG when using Crimp (24~28 AWG) vs. MT (26~28 AWG).
Are the connectors available for IDC?
Yes, we offer an MT version that is preloaded with IDC contacts.
Is your process automated?
MT housings are suitable for automated processes.
What current, voltage and operating temperature is required?
Please see product specification information on the charts on page 8 of this document.
Which is a more standard header, with or without a locating boss?
The most standard headers tend to have a locating boss as it makes it easier for the customer to align the connector onto their board.
What special retention mechanisms are available to provide stability?
These product’s T/H headers have a staggered tine design to provide stability.
What are my tooling options?
TE offers comprehensive tooling options including manual pistol grip tooling, manual mini-press, pneumatic mini-press, semi-auto DECAM and a fully automatic DECAM assembly machine. For more information, please visit te.com or call the tooling assistance center at 800-722-1111 or 717-810-2082
What if my application is constrained for space with the 1.5 mm AMP Mini CT?
TE continues to develop and design interconnects that meet the needs of miniaturized applications. If your application is constrained for space, take a look at our AMP Micro CT product line.
Does TE offer pre-made cable assemblies?
Yes, we do offer single ended AMP Mini CT pigtails in various lengths often used in lighting applications. Please reference part number 2058943-x.