2174053-1 Rectangular Connector Hardware  1
  • Connector System Wire-to-Motor
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief With
  • Number of Positions 9
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Motor
  • Centerline (Pitch) 2
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Circuit Identification Feature Without
  • Packaging Method Bag
  • Packaging Quantity 1
2174054-1 Rectangular Connector Hardware
  • Connector System Wire-to-Motor
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief With
  • Number of Positions 9
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Motor
  • Centerline (Pitch) 2
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Packaging Quantity 100
2271277-1 Rectangular Connector Hardware  1
  • Connector System Wire-to-Motor
  • Connector Style Receptacle
  • Accessory Color White
  • Guide Pin/Socket Type Center
  • Pin Hood Type Internal Closed End
  • Hardware Type Frame
2271285-1 Rectangular Connector Hardware  1
  • Connector System Wire-to-Motor
  • Connector Style Receptacle
  • Accessory Color White
  • Pin Hood Type Internal Open End
  • Hardware Type Guide Pin