2-2170740-1 QSFP, QSFP+ & zQSPF+  1
PRODUCT
  1. Connectors
  2. QSFP, QSFP+ & zQSPF+
  1. QSFP28, 1X3, CAGE ASSY, SPRING, HS, LP 2-2170740-1
active
  • Cage Type Ganged
  • Pluggable I/O Product Type Cage Assembly
  • Thermal Accessory Type Included Heat Sink
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Form Factor QSFP28/56
  • Port Matrix Configuration 1 x 3
  • Number of Ports 3
  • Lightpipe Configuration Dual Round
  • Number of Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • Pluggable I/O Applications SFP+ Stacked Belly-to-Belly
  • Circuit Application Signal
  • For Use With Pluggable I/O Products QSFP28 Cable Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Standard