CAT-AM71-C83998L Circular Connector Seals  1
PRODUCT
  1. Connectors
  2. Circular Connector Seals
  1. CPC SEALED ACCESSORIES CAT-AM71-C83998L
active
  • Connector Seal Type Cable Seal
  • Color Black
  • Connector Mounting Type Panel Mount
  • Accepts Cable Diameter Range 7.62 – 11.43
  • Operating Temperature Range -55 – 105
  • Packaging Method Box
  • Packaging Quantity 1000
796075-1 Circular Connector Seals
PRODUCT
  1. Connectors
  2. Circular Connector Seals
  1. NGC SEALING PLUG 796075-1
active
  • Connector Seal Type Wire Entry Seal
  • Connector Style Plug
  • Wire Seal Color Natural
  • Color Natural
  • Operating Temperature Range -55 – 105
  • Packaging Method Loose Piece
  • Packaging Quantity 6
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover With
  • Product Type Accessory
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 1-3/8-18 UNEF-2B
  • Body Orientation Right Angle
  • Accepts Cable Diameter (Max) 8.36
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Bulk
  • Packaging Quantity 1
CAT-AM71-C83998T Unscreened Circular Connector Backshells & Clamps  1
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Color Black
  • Cable Clamp Plating Material Nickel
  • Screw & Hole Thread Size 1-3/16-18 UNEF 3B
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 14.27
  • Compatible With Circular Connector Shell Size 14
  • Packaging Method Bag
  • Packaging Quantity 1
CAT-AM71-C83998G Circular Connector Adapters  1
PRODUCT
  1. Connectors
  2. Circular Connector Adapters
  1. CPC ACCESSORIES CAT-AM71-C83998G
active
  • Accessory Type Coupling Ring
  • Product Type Accessory
  • Coupling Ring Material Polyester
  • Coupling Ring Color Black
  • Circular Connector Shell Size 11
  • Packaging Quantity 1
CAT-AM71-C83998A Unscreened Circular Connector Backshells & Clamps  1
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 1-3/8-18
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 8.3
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Individual
  • Packaging Quantity 100
1-206062-6 Unscreened Circular Connector Backshells & Clamps
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 5/8-24 UNEF-2B
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 8.36
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Cable clamps can be threaded directly onto plugs or receptacles, or onto back-shell extenders.
211903-1 Circular Connector Caps & Covers
PRODUCT
  1. Connectors
  2. Circular Connector Caps & Covers
  1. CMC DUST CAP ASSM SIZE 22 211903-1
active
  • Protection & Strain Relief Accessory Type Protective Cap
  • Product Type Accessory
  • Sealing Cap Material Zinc Alloy
  • Sealing Cap Plating Material Nickel
  • Sealing Gasket Material Elastomer
  • Cap Material Zinc
  • Cap to Flange Attachment Metal Bead Chain
  • Bead Chain Plating Material Steel
  • Bead Chain Coupling Plating Material Brass
  • Bead Chain Coupling Material Nickel
  • Bead Chain Material Nickel
  • Operating Temperature Range -55 – 105
  • Compatible With Circular Connector Shell Size 22
  • For Use With Receptacle
  • Packaging Method Carton
  • Packaging Quantity 10
  • Comment For Metal-Shell CPC Receptacles Only.
1-206062-2 Unscreened Circular Connector Backshells & Clamps
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 5/8-24 UNEF-2B
  • Screw Plating Material Non-Magnetic Stainless Steel
  • Screw Size 5-20
  • Screw Type Self-Tapping
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 8.36
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Cable clamp inserts are not sold separately.
182930-1 Unscreened Circular Connector Backshells & Clamps
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 1-3/8-18
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 28.5
  • Compatible With Circular Connector Shell Size 23
  • Packaging Method Individual
  • Packaging Quantity 100
213900-1 Circular Connector Seals
PRODUCT
  1. Connectors
  2. Circular Connector Seals
  1. CPC SEAL ASSY KIT,SRS 6,17-10 213900-1
active
  • Connector Seal Type Wire Entry Seal Kit
  • Number of Positions 10
  • Screw & Hole Thread Size 15/16-20
  • Operating Temperature Range -55 – 105
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Kit includes (1) Silicon Wire Entry Seal and (1) Pressure Plate.
207055-1 Unscreened Circular Connector Backshells & Clamps
  • Backshell & Clamp Accessory Type Backshell Extenders
  • Protective Cover Without
  • Product Type Accessory
  • Backshell Extender Color Black
  • Cable Clamp Material Glass Filled Nylon
  • Cable Clamp Color Black
  • Backshell Extender Material Glass-Filled Thermoplastic
  • Screw & Hole Thread Size 1-3/8-18 UNEF-2B
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 30.48
  • Compatible With Circular Connector Shell Size 23
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment For shell size 23 only.
207489-1 Circular Connector Boots & Strain Relief
  • Protection & Strain Relief Accessory Type Boot
  • Product Type Accessory
  • Accessory Color Black
  • Boot Color Black
  • Color Black
  • Cable Clamp Color Black
  • Cable Grip Range 3.81 – 6.35
  • Boot Material Thermoplastic
  • Compatible With Circular Connector Shell Size 11
  • Packaging Quantity 1
  • Packaging Method Package
827770-2 Unscreened Circular Connector Backshells & Clamps
PRODUCT
  1. Connectors
  2. Unscreened Circular Connector Backshells & Clamps
  1. CPC (CABLE CLAMP ASSY.) - SHELL SIZE 23 827770-2
active
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 1-3/8-18
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 15
  • Compatible With Circular Connector Shell Size 23
  • Packaging Method Carton
  • Packaging Quantity 200