CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover With
  • Product Type Accessory
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size 1-3/8-18 UNEF-2B
  • Body Orientation Right Angle
  • Accepts Cable Diameter (Max) 8.36
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Bulk
  • Packaging Quantity 1
  • Comment Cable clamp inserts are not sold separately.
CAT-AM71-C83998A Unscreened Circular Connector Backshells & Clamps  1
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-1
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size 1-3/8-18
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 8.3
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Individual
  • Packaging Quantity 100
1-206062-6 Unscreened Circular Connector Backshells & Clamps
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size 5/8-24 UNEF-2B
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 8.36
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Cable clamps can be threaded directly onto plugs or receptacles, or onto back-shell extenders.
1437719-8 Circular Connector Caps & Covers
PRODUCT
  1. Connectors
  2. Circular Connector Caps & Covers
  1. T01-0500-S=INDUSTRIAL CONNECTO 1437719-8
active
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Packaging Method Carton
  • Packaging Quantity 250
81665-5 Circular Connector Seals
PRODUCT
  1. Connectors
  2. Circular Connector Seals
  1. ECONOSEAL, FLANGE GASKET 81665-5
active
  • Connector Seal Type Flange Seal
  • Color Black
  • Connector Mounting Type Panel Mount
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1000
  • Packaging Method Box
182930-1 Unscreened Circular Connector Backshells & Clamps
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-1
  • Cable Clamp Material Thermoplastic
  • Screw & Hole Thread Size 1-3/8-18
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 28.5
  • Compatible With Circular Connector Shell Size 23
  • Packaging Method Individual
  • Packaging Quantity 100
213485-1 Circular Connector Caps & Covers
PRODUCT
  1. Connectors
  2. Circular Connector Caps & Covers
  1. CPC SEALING CAP ASSY SIZE 13 213485-1
active
  • Protection & Strain Relief Accessory Type Sealing Cap
  • Product Type Accessory
  • Cable Clamp Color Black
  • Sealing Gasket Material Neoprene
  • Sealing Cap Flammability Rating UL 94V-1
  • Cap Material Polyphenylene Oxide
  • Color Black
  • Sealing Cap Material Thermoplastic
  • Cap to Flange Attachment Metal Bead Chain
  • Bead Chain Plating Material Steel
  • Bead Chain Coupling Plating Material Brass
  • Bead Chain Coupling Material Nickel
  • Bead Chain Material Nickel
  • Operating Temperature Range -55 – 105
  • Compatible With Circular Connector Shell Size 13
  • For Use With Receptacle
  • Packaging Method Bag
  • Packaging Quantity 100
1437719-5 Circular Connector Caps & Covers
PRODUCT
  1. Connectors
  2. Circular Connector Caps & Covers
  1. T01-0500-P=INDUSTRIAL CONNECTO 1437719-5
active
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Packaging Method Carton
  • Packaging Quantity 250