CAT-AM7801-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL 16 HOUSINGS CAT-AM7801-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Pin Diameter 1.5
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 10.24
  • Product Length 15.76
  • Product Width 16.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
2320913-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 1 2320913-1
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 1
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 150
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2320913-2 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 2 2320913-2
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 2
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 150
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2320913-3 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 3 2320913-3
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 3
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 150
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2320913-4 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 4 2320913-4
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 4
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 150
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2320926-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 1 2320926-1
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 1
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 150
  • Operating Temperature Range -40 – 150
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2320926-2 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 2 2320926-2
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 2
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 150
  • Operating Temperature Range -40 – 150
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2320926-3 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 3 2320926-3
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 3
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 150
  • Operating Temperature Range -40 – 150
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2320926-4 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 2POS,AMPSEAL 16,PIN HSG ASSY,SLD,COD 4 2320926-4
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Connector Code 4
  • Mating Pin Diameter 1.59
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 18.93
  • Product Length 47.55
  • Product Width 19.6
  • Operating Temperature (Max) 150
  • Operating Temperature Range -40 – 150
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2338211-1 Data Connectivity Housings  1
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. CAP PIN ASSY, 4P, W2W, SEALED COAX 2338211-1
active
  • Hybrid Connector No
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Keying Code A
  • Number of Positions 4
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Cable Exit Angle 180° (In-Line)
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 5.3
  • Operating Temperature (Max) 105
  • Cable Type Coax
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Bag & Box
  • Packaging Quantity 400
2338212-1 Data Connectivity Housings  1
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. PLUG SOCKET ASSY, 4P, W2W, SEALED COAX 2338212-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Keying Code A
  • Number of Positions 4
  • Impedance 50
  • Operating Frequency Range 0 – 6000
  • Body Material PBT GF
  • Cable Exit Type Straight
  • Cable Exit Angle 180° (In-Line)
  • Environmental Protection IP67
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Color Water Blue
  • Centerline (Pitch) 5.3
  • Operating Temperature (Max) 105
  • Cable Type Coax
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Box & Tube
  • Packaging Quantity 396
2355843-1 Data Connectivity Housings  1
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 1POS,COAX,SOC HSG ASSY,SLD 2355843-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Keying Code A
  • Number of Positions 1
  • Impedance 50
  • Body Material PA GF
  • Cable Exit Angle 180° (In-Line)
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature (Max) 105
  • Cable Type Coax
  • Operating Temperature Range -40 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Box & Tube
  • Packaging Quantity 660