Electrical Wire Repair Kits That Meet The Demanding Requirements Of Today’s Military Customers​

Our Defense Standard 81-41 Level J electrical cable repair kits provide a hassle-free repair of electrical cable forms using a variety of hot and cold repair techniques, ideal for demanding on field repairs.

TE Connectivity provides a range of electrical cable repair kits that meet the demanding requirements of today’s military customers. The kits are designed for the repair of electrical cable forms using a variety of hot and cold repair techniques. These allow for repairs where end access is not accessible to make repairs, and no heat source is available.

Key Features

Electrical Wire Repair Kit

BOXES
 

  • Made from high impact structural copolymer polypropylene (IP68 rated)
  • Def. Standard 81-41 Level J
  • Jam free purge valve and latches
  • Design ensures lid will not crimp closed if subjected to high impact


REPAIR
 

  • Minimum skill level required
  • Full tool kit included
  • Full customer support/training available
  • Spares readily available
Side Entry Shield Repair Kit
Play video
Side Entry Shield Repair Kit