Magnetic Sensor Actuators
Actuators are used with magnetic sensors and monitors for linear valves. The actuation distance of these sensors depends on the size of the actuator used. The actuators are used with Sense's tubular magnetic sensors. The actuation distance of the sensors depends on the size of the actuator used. Made entirely of stainless steel, they are available in three sizes.
Product Features
- Made of stainless steel
- Small, with M4 thread. Medium, with 5/16 UNC thread. Large, with 5/16 UNC thread
Related Resources