MIL-Compliant Power Control Solutions with SiC MOSFET Technology​

KILOVAC solid state power controllers offer advanced performance in many demanding aerospace and defense applications. Featuring three scalable power classes with 8 programmable sub-ratings, unidirectional high-side topology, overcurrent, and over-temperature protection, these robust units have a shatter-proof nylon housing and are highly vibration-tolerant.

Next-Generation 270VDC Power Control for Aerospace & Defense

Our high voltage solid state power controllers (SSPCs) represent the latest advancement in aerospace power management technology. With intelligent power management operating at 0VDC-600VDC, these power controllers provide intelligent switching, advanced protection, and monitoring capabilities essential for modern aircraft and defense platforms.

 

Our SSPCs can be programmed and tailored to meet specific needs such as: bi-directional switching, scaled versions to higher or lower amperage, optimized for more than 270V, or for use in multiple channels in a PDU. 

Key Features & Benefits

270VDC SSPCs

  • 8 soft selectable trip ratings per class
  • <20us short-circuit response
  • Integrated precharge and soft-off function​
  • Integrated power monitor (voltage and current)​
  • MIL-STD-704/1275 input and output protection​
  • DO-160 and MIL-STD-461 environmental compliance​
  • 16-bit intelligent microcontroller​
  • -55°C to +85°C baseplaterated, full performance ​
  • -55°C to +105°C baseplate, with derating

Applications

270VDC SSPCs

  • UAVs​
  • eVTOL
  • Ground Defense
  • Missile Defense Systems​
  • Military & Commercial Aerospace​