High Inrush Capability, Miniature Design
TE Connectivity's new 10A TV-8 rated OJT relays offer a compact and powerful design solution for applications that require high inrush current resistance. Offering about a 40% smaller size then similarly rated relays, the TV-8 rated OJT relays are miniature in size (15.2mm height), but big in performance. They can withstand up to a 117A inrush current and conform to industry safety standards with a UL TV-8 rating, making them an ideal design solution for lighting and smart plug applications.
New 10A TV-8 rated OJT relays can handle up to a 117A inrush current in ambient temperatures of up to 85°C This through-hole printed circuit board (PCB) relay saves valuable space on and above the board with its miniature size (15.2 mm height). Offered in a 1 form A, 1 NO (normally open) configuration these relays can provide solutions for designs requiring high inrush resistance capabilities and where PCB space is limited.
10A
contact rated at 250VAC, 85°C
<16mm
mounted height
≥4kV
contact-to-coil dielectric
Key Features
- 1 form A, 1 NO (normally open) contacts rated up to 10 amps at 250 volts AC
- Operates in ambient temperatures of up to 85°C
- UL Recognized, file E82292
- VDE approved, certificate 40007630
- TUV certificate R 50432700
- CQC approved, certificate 18002202082
Frequently Asked Questions
Q: What is the inrush current capability for OJT TV-8 relays?
A: OJT TV-8 relays are rated up to 117A inrush current. This makes them ideal for applications that require high inrush resistance on loads which inrush current occurs, specifically lighting and smart applications. High inrush resistance design requirements are increasing and growing in many industries such as Appliances and Building Automation.
Q: What is the rated current for OJT TV-8 relays?
A: OJT TV-8 relays are a 1 form A, 1 NO (normally open) contact arrangement rated up to 10 amps at 250 volts AC.
Q: How small are the new OJT TV-8 relays?
A: The 18.2 x 10.2 x 15.2H size of the OJT TV-8 relays make them ideal for board designs with limited space on or above the printed circuit board (PCB).
Key Applications
- Lighting (indoor)
- Appliances
- Washing Machines
- Refrigeration
- Cooking
- HVAC
- Industrial Controls and Machinery
- Motors
- Power Supply Controls
- Printers
- Smart Plugs
