TUGA Heat Shrink Tubing : Polyolefin Tubing with 2:1 Shrink Ratio

TUGA is a semi-flexible, non-flame retardant and halogen-free Heat Shrink Tubing. Can be easily hot-stamped, conforms to substrates more uniformly and with less longitudinal change than most PVC-based materials.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

TUGA is a commercial grade tubing for general applications where a flame-retardant product is not needed but where electrical insulation and mechanical performance are important. TUGA makes an attractive covering for many automotive, appliance and consumer goods applications.

Features

  • Shrink ratio 2:1.
  • Operating temperature from –55°C up to +125°C.
  • Minimum shrink temperature: +85°C.
  • Minimum full recovery temperature: +110°C.
  • RoHS compliant.

Benefits

  • It can be easily hot-stamped
  • Bright, shiny surface
  • Semi flexible, non-flame retardant, halogen-free
  • Conforms to substrates more uniformly and with less longitudinal change than most PVC-based materials
Demonstration of Single Wall Heat Shrink Tubing Installation
Play video
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.